Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Data storage | 10 years, EEPROM | |
Programming | via toggle switches and rotary switches | |
Indicators/operating means | ||
Type | 7-segment LED display, red | |
Number of digits | 4 | |
Display value | digit height 14.2 mm | |
Display interval | 1 ... 9999 | |
Decimal point | freely adjustable | |
Scale factor | 0.1 or 1 | |
Reset | external | |
Electrical specifications | ||
Operating voltage | 90 ... 126 V AC 195 ... 264 V AC |
|
Power consumption | 14 VA | |
Input | ||
Counting frequency | 10 Hz / 10 kHz | |
Impedance | 2.3 kOhm (positive logic) |
|
Voltage | low: 0 ... 6 V DC high: 16 ... 30 V DC |
|
Output | ||
Analog voltage output | available: 0/2 ... 10 V DC | |
Analog current output | available: 0/4 ... 20 mA | |
Linearity | ± 3 % | |
Transistor | - | |
Ripple | < 20 mV | |
Sensor supply | 24 V DC , 50 mA Ripple: 3 % | |
Delay times | ||
Reset | ||
External | ≤ 30 ms | |
Time delay before availability | ≤ 0.5 ms | |
Jumpering time | ≤ 0.5 ms | |
Ambient conditions | ||
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Relative humidity | 45 ... 90 % (noncondensing) | |
Mechanical specifications | ||
Connection | screw terminals max. core cross-section 0.34 ... 1.5 mm2 |
|
Mass | approx. 450 g | |
Dimensions | 96 x 48 x 105 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |