Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Pre-selection | single | |
Data storage | 5000 h at 25 °C battery, charging time ≤ 50 h |
|
Programming | via toggle switches and rotary switches | |
Indicators/operating means | ||
Type | LED green | |
Number of digits | 4 | |
Display value | digit height 8 mm | |
Pre-selection | via push-button decade switch | |
Key interlock | none | |
Decimal point | not adjustable | |
Reset | automatically or externally | |
Electrical specifications | ||
Operating voltage | 115 / 230 AC | |
Power consumption | 7 VA | |
Input | ||
Sensor supply | 24 V DC, 75 mA | |
Counting frequency | 10 Hz / 1 kHz | |
Minimum pulse duration | 50 ms / 0.5 ms | |
Impedance | 2.3 kOhm (positive logic) | |
Voltage | low: 0 ... 6 V DC high: 16 ... 30 V DC |
|
Counting method | adding | |
Output | ||
Relay | change-over contact (250 V AC/2 A) | |
Transistor | PNP, open collector (24 V/10 mA) | |
Continuous signal function | mit external reset | |
Delay | relay: ≤ 20 ms transistor: ≤ 10 ms |
|
Duration of momentary impulse | 50 ... 1000 ms | |
Delay times | ||
Reset | ||
External | 10 ms / 2 ms | |
Automatic | < 1 ms | |
Time delay before availability | 0.2 s after restart | |
Ambient conditions | ||
Ambient temperature | -10 ... 70 °C (14 ... 158 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | ≤ 80 % (noncondensing) | |
Mechanical specifications | ||
Connection | screw terminals max. core cross-section 0.34 ... 1.5 mm2 |
|
Mass | approx. 500 g | |
Dimensions | 72 x 72 x 104 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |