Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Pre-selection | none | |
Data storage | 5000 h at 25 °C battery, charging time ≤ 50 h |
|
Programming | via terminal assignment | |
Indicators/operating means | ||
Type | LED green | |
Number of digits | 6 | |
Display value | digit height 8 mm | |
Decimal point | not adjustable | |
Scale factor | not adjustable | |
Reset | manually or external | |
Electrical specifications | ||
Operating voltage | 90 ... 132 V AC 180 ... 264 V AC 50 ... 60 Hz |
|
Power consumption | 5 VA | |
Input | ||
Counting frequency | 10 Hz / 5 kHz | |
Minimum pulse duration | 50 ms / 0.1 ms | |
Impedance | 2.3 kOhm (positive logic) | |
Voltage | low: 0 ... 6 V DC high: 16 ... 30 V DC |
|
Counting method | adding | |
Output | ||
Sensor supply | 24 V DC , 75 mA | |
Delay times | ||
Reset | ||
External | 10 ms / 1 ms | |
Manual | < 1 s | |
Time delay before availability | 0.2 s after restart | |
Display memory input | ≤ 0.1 ms | |
Counter inhibit input | ≤ 0.2 ms | |
Ambient conditions | ||
Ambient temperature | -10 ... 70 °C (14 ... 158 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | ≤ 80 % (noncondensing) | |
Mechanical specifications | ||
Connection | screw terminals , can be plugged in via base (Sockel) | |
Mass | approx. 500 g | |
Dimensions | 72 mm x 72 mm x 128 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |
Datasheet | File Type | File Size |
---|---|---|
Datenblatt KCX-6T-V | 76 KB |