Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Pre-selection | single | |
Data storage | 106 storage cycles or 10 years | |
Programming | keypad-driven menu and programming switch | |
Functional safety related parameters | ||
MTTFd | 980 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Type | 2-line, 7-segment LC display with signs | |
Number of digits | 6 | |
Display value | digit height 9 mm | |
Pre-selection | digit height 7 mm | |
Key interlock | with "high"-level at terminal "KEY" | |
Display interval | -999999 ... 999999 | |
Decimal point | 0 to max 3 fractional digits | |
Scale factor | 0.0001 ... 9.9999 | |
Reset | manually or external | |
Electrical specifications | ||
Operating voltage | 90 ... 260 V AC | |
Power consumption | max. 4 VA | |
Input | ||
Counting frequency | 30 Hz / 10 kHz | |
Minimum pulse duration | 5 ms | |
Impedance | approx. 10 kOhm | |
Voltage | low: 0 ... 4 V DC high: 12 ... 30 V DC |
|
Counting method | adding or subtracting | |
Output | ||
Relay | 250 V AC / 300 V DC, 3 A, changeover contact | |
Sensor supply | 14.4 ... 27.6 V DC, 80 mA | |
Response time | 6 ms | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | ≤ 80 % (noncondensing) | |
Mechanical specifications | ||
Mass | approx. 240 g | |
Dimensions | 48 mm x 48 mm x 110 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual KCN1-6S... / Handbuch KCN1-6S... | ALL | 313 KB |