Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
KCN1-6WT-C
General specifications |
Pre-selection | 2-fold |
Data storage | 106 storage cycles or 10 years |
Programming | keypad-driven menu and programming switch |
Functional safety related parameters |
MTTFd | 490 a |
Mission Time (TM) | 10 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
Type | 2-line, 7-segment LC display with signs |
Number of digits | 6 |
Display value | digit height 9 mm |
Pre-selection | digit height 7 mm |
Key interlock | with "high"-level at terminal "KEY" |
Display interval | -999999 ... 999999 |
Decimal point | 0 to max 3 fractional digits |
Scale factor | 0.0001 ... 9.9999 |
Reset | manually or external |
Electrical specifications |
Operating voltage | 11 ... 30 V DC |
Power consumption | max. 0.1 VA |
Input |
Counting frequency | 30 Hz / 10 kHz |
Minimum pulse duration | 5 ms |
Impedance | approx. 10 kOhm |
Voltage | low: 0 ... 0.2 x Ue high: 0.6 x Uin ... 30 V DC |
Counting method | adding or subtracting |
Output |
Response time | approx. 1 ms |
Optocoupler | 30 V DC , 15 mA |
Ambient conditions |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) |
Relative humidity | ≤ 80 % (noncondensing) |
Mechanical specifications |
Mass | approx. 240 g |
Dimensions | 48 mm x 48 mm x 110 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |
Details:
KCN1-6WT-C