Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Batch controller |
General specifications | ||
---|---|---|
Pre-selection | single | |
Data storage | 106 storage cycles or 10 years | |
Programming | keypad-driven menu | |
Indicators/operating means | ||
Type | 7-segment LED display, red | |
Number of digits | 6 | |
Display value | digit height 8 mm | |
Pre-selection | switchable | |
Key interlock | with "high"-level at terminal "KEY" | |
Display interval | -99999 ... 999999 | |
Decimal point | 0 to max 3 fractional digits | |
Scale factor | 0.0001 ... 99.9999 | |
Reset | manually or external | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Power consumption | max. 1.2 VA | |
Input | ||
Counting frequency | 20 kHz | |
Minimum pulse duration | 5 ms for reset input | |
Impedance | approx. 10 kOhm | |
Voltage | low: 0 ... 0.2 x Ue high: 0.6 x Ue ... 30 V DC |
|
Counting method | adding or subtracting | |
Output | ||
Relay | 250 V AC, max. 3 A 125 V DC, min. 30 mA changeover contact |
|
Response time | 7 ms | |
Ambient conditions | ||
Ambient temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | ≤ 80 % (noncondensing) | |
Mechanical specifications | ||
Connection | 2 plug-in 7-pin screw terminals max. core cross-section 0.34 ... 1.5 mm2 |
|
Mass | approx. 200 g | |
Dimensions | 48 mm x 48 mm x 106 mm | |
Mounting | latch fastener (dimension 50.5 mm x 54.5 mm) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 41111902 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual KCT1-6SR-C, KCT1-6SR-V / Handbuch KCT1-6SR-C, KCT1-6SR-V | ALL | 1090 KB |