Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Temperature control unit with LED display and 90 ... 260 VAC supply voltage |
General specifications | ||
---|---|---|
Data storage | 106 storage cycles or 10 years, EEPROM | |
Programming | keypad-driven menu | |
Functional safety related parameters | ||
MTTFd | 350 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Type | 5-digit 7-segment LED display, red | |
Display value | digit height 14.2 mm | |
Display interval | -19999 ... 99999 with suppression of leading zeros |
|
Decimal point | 0 to max 1 fractional digit | |
Reset | manually or external | |
Electrical specifications | ||
Fusing | 100 mA/T | |
Operating voltage | 90 ... 260 V AC | |
Power consumption | max. 6 VA | |
Input 1 | ||
Input type | measurement for thermoelements B, E, J, K, N, R, S, T | |
Resolution | 0.1 °C (0.1 °F) | |
Compensation (reference junction CJC) | internal or external (programmable) | |
Input 2 | ||
Input type | Measurement input for resistance thermometer type Pt100, Pt1000 | |
Resolution | 0.1 °C (0.1 °F) | |
Connection | 2-, 3- and 4-wire connection technology, programmable | |
Current | 800 µA at Pt100 80 µA at Pt1000 |
|
Input 3 | ||
Input type | Measurement input for resistance measurement | |
Resistor | 0 ... 400 Ω 0 ... 4000 Ω |
|
Resolution | 14 Bit | |
Connection | 2-, 3- and 4-wire connection technology, programmable | |
Current | 800 µA at 400 Ω 80 µA at 4000 Ω |
|
Input 4 | ||
Input type | Millivolt measurement input with automatic zero adjustment | |
Voltage range | 0 ... 100 mV DC -100 ... 100 mV DC |
|
Resolution | 14 Bit | |
Input resistance | min. 2 MΩ | |
Measuring frequency | approx. 1 measurement per sec. | |
Input 5 | ||
Input type | Digital inputs, Input MPI: Display hold or reset limit value latch Input KEY: Keyboard lock |
|
Signal voltage | ||
High | 4 ... 30 V DC | |
Low | 0 ... 2 V DC | |
Minimum pulse duration | min. 5 ms | |
Output 1 | ||
Output type | 2 limit value outputs, relay with floating changeover contact | |
Switching voltage | 250 V AC / 300 V DC | |
Switching current | max. 3 A AC/DC min. 30 mA DC |
|
Switch power | 50 W / 2000 VA | |
Output 2 | ||
Output type | Auxiliary power output for signal converter/measurement sensor, galvanically isolated |
|
Output voltage | 10 V DC ± 3 %, 30 mA, 24 V DC ± 15 %, 50 mA |
|
Compliance with standards and directives | ||
Directive conformity | ||
Low Voltage Directive 2006/95/EC | EN 61010-1:2001; protection class: 2 | |
EMC Directive 2004/108/EC | EN 61000-6-2:2005 | |
Standard conformity | ||
Emitted interference | DIN EN 55011:2009, Class B | |
Ambient conditions | ||
Ambient temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | ≤ 75 % (noncondensing) | |
Mechanical specifications | ||
Degree of protection | IP65 (front) | |
Mass | approx. 213 g | |
Dimensions | 96 mm x 48 mm x 90.7 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27210301 |
ECLASS 12.0 | 27210301 |
ECLASS 11.0 | 27210301 |
ECLASS 10.0.1 | 27210301 |
ECLASS 9.0 | 27210301 |
ECLASS 8.0 | 27210301 |
ECLASS 5.1 | 27210301 |
ETIM 9.0 | EC002300 |
ETIM 8.0 | EC002300 |
ETIM 7.0 | EC002300 |
ETIM 6.0 | EC002300 |
ETIM 5.0 | EC000677 |
UNSPSC 12.1 | 43211906 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual KT-LED-96-2R-* | ENG | 2053 KB |