Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
IVI-KHA6-4HRX-B
Product Description |
Control interface unit with serial interface |
General specifications |
Number of read/write heads | max. 4 |
Indicators/operating means |
LED green | read/write head active (4 LEDs, 1 per head) |
LED yellow | Code / data carrier detected (4 LEDs, 1 per head) |
LED red | reserved (4 LEDs, 1 per head) |
LED green 5 | Power on |
DIP switch | setting the operating mode and interface |
Electrical specifications |
Rated operating voltage | 100 ... 240 V AC |
Current consumption | |
Power consumption | 4 W |
Interface |
Physical | RS-232, RS-422, RS-485, TTY (20 mA current loop) selection of interface type (can be selected via S7 and S8) |
Protocol | ASCII, 3964R with interpreter, 3964R without interpreter |
Transfer rate | 300; 600; 1200; 2400; 4800; 9600; 19200 Bit/s |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Climatic conditions | air humidity max. 75 % |
Mechanical specifications |
Degree of protection | IP20 according to EN 60529 |
Connection | terminals, max. core cross-section 2 x 2.5 mm2, 9-pin Sub-D built-in connector |
Material | |
| Housing | Makrolon 6485 |
Construction type | K-System, 60 mm (3 TE) |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IVI-KHA6-4HRX-B
Datasheet:
IVI-KHA6-4HRX-B