Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IQH-F116-V1-Y208092
Product Description |
HF R/W system, ISO 15693 |
General specifications |
Operating frequency | 13.56 MHz |
Transfer rate | 26 kBit/s |
Sensing range | |
| Read distance | 0 ... 130 mm |
| Write distance | 0 ... 130 mm |
| Width | max. 100 mm |
UL File Number | E87056 |
Electrical specifications |
Rated operating voltage | 10 ... 26 V DC , ripple 10 %SS , PELV |
Power consumption | ≤ 1.2 W |
Supply | from the IDENTControl |
Interface |
Cable length | ≤ 3 m |
Compliance with standards and directives |
Directive conformity | |
| R&TTE Directive 1995/5/EC | EN 301489-1 V1.8.1 (2008-04), EN 301489-3 V1.4.1 (2002-08), EN 300330-2 V1.3.1 (2006-04), EN 60950-1:2006 |
Standard conformity | |
| Electromagnetic compatibility | EN 61000-6-2, EN 61000-6-4 |
| Degree of protection | EN 60529 |
| RFID | ISO/IEC 15693-2:2006 , ISO/IEC 15693-3:2009 , ISO/IEC 18000-3 |
Ambient conditions |
Ambient temperature | -10 ... 55 °C (14 ... 131 °F) |
Storage temperature | -10 ... 55 °C (14 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP54 |
Connection | connector M12 x 1 |
Material | |
| Housing | POM |
| Encapsulation compound | WEVO 403FL/300 |
Installation | |
| Distance between two heads | Multiplex on: ≥ 100 mm Multiplex off: ≥ 150 mm |
Mass | approx. 100 g |
Dimensions | |
| Height | 22 mm |
| Width | 66 mm |
| Length | 97 mm |
Cable length | 20 cm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IQH-F116-V1-Y208092
Design / Simulation:
IQH-F116-V1-Y208092
Associated Products:
IQH-F116-V1-Y208092
Accessories |
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|
|
|
|
Data carrierfa |
|