Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IPH-HH6-R5
Product Description |
Read/write station |
General specifications |
Operating frequency | 125 kHz |
Sensing range | |
| Read distance | 0 ... 100 mm |
| Write distance | 0 ... 60 mm |
Indicators/operating means |
LED green/yellow | Power on / IPC detected |
Electrical specifications |
Rated operating voltage | 4.8 ... 5.2 V DC |
Power consumption | max. 1 W |
Interface |
Physical | TTL |
Transfer rate | 1200; 2400; 4800; 9600; 19200; 38400 Bit/s |
Standard conformity |
Electromagnetic compatibility | EN 61326 |
Ambient conditions |
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP40 according to EN 60529 |
Connection | Coiled cable with Sub-D connector |
Material | |
| Housing | PA |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IPH-HH6-R5
Product Documentation:
IPH-HH6-R5