Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
IVT-HH9
Product Description |
Handheld read/write device for IDENT-I System V |
General specifications |
Operating frequency | 250 kHz |
Read distance | see table |
Write distance | see table |
Indicators/operating means |
Display | PSION Workabout with display |
Keyboard | PSION Workabout with alphanumerical keyboard |
Electrical specifications |
Supply | battery: 2 AA-size batteries or compatible NiCd rechargeable batteries |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP20 according to EN 60529 |
Construction type | PSION Workabout with read/write head |
Classifications
System | Classcode |
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Details:
IVT-HH9
Product Documentation:
IVT-HH9