Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Card holder for window mounting in vehicles |
Mechanical specifications | ||
---|---|---|
Material | support: polycarbonate clip: metal |
|
Mass | (window version): 7 g with clip: 11 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
The MTA-C1V2 card holder is especially designed for mounting the code carrier inside the car window. Since the card holder is transparent, the inserted code carrier can also be detected optically.