Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Card holder with fixing clip |
Mechanical specifications | ||
---|---|---|
Material | support: polycarbonate clip: polycarbonate |
|
Mass | without clip: 7 g with clip: 10 g |
|
Dimensions | 92 mm x 64 mm x 9 mm (W x H x D) including clip |
System | Classcode |
---|---|
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
The MTA-C1V1 card holder is recommended for mounting the code and data carriers to different types of objects. The main area of application is the person identification. The code or data carrier is inserted into and removed from the card holder without the use of tools.