Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
ICZ-R4-R2
Product Description |
RS 232C/RS 485 converter |
Interface |
Interface type | standard PC RS 232 interface with 9-pin Sub-D female connector RS 485 interface at terminals |
Transfer rate | up to 115200 Bit/s |
Cable length | RS-485 max. cable length 1200 m |
Ambient conditions |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
Storage temperature | 0 ... 50 °C (32 ... 122 °F) |
Mechanical specifications |
Connection | RS 232 , RS-485 |
Dimensions | 84 x 50 x 37 mm (L, W, H) |
Classifications
System | Classcode |
ECLASS 13.0 | 27060390 |
ECLASS 12.0 | 27060390 |
ECLASS 11.0 | 27060390 |
ECLASS 10.0.1 | 27060390 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC000310 |
ETIM 8.0 | EC000310 |
ETIM 7.0 | EC000310 |
ETIM 6.0 | EC000310 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
ICZ-R4-R2