Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Docking station for IQT1-HH27 and IPT-HH27 |
Indicators/operating means | ||
---|---|---|
LED red/green | Power: green/off Charge: green/red Connect: green/off |
|
Input | ||
Input voltage | 100 V AC ... 240 V AC 47 ... 63 Hz |
|
Input current | max. 1 A | |
Output | ||
Output current | 2.6 A | |
Output voltage | 15 V DC | |
Approvals and certificates | ||
CE conformity | CE | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) | |
Mechanical specifications | ||
Connection | USB (type A and B) and LAN (RJ45) | |
Mass | 785 g | |
Dimensions | 122 mm x 125 mm x 127 mm | |
Height | 127 mm | |
Width | 125 mm | |
Length | 122 mm | |
Note | No option to charge a spare battery available Power supply (EU, US) and USB cable included in the scope of delivery |
System | Classcode |
---|---|
ECLASS 13.0 | 27280492 |
ECLASS 12.0 | 27280492 |
ECLASS 11.0 | 27280492 |
ECLASS 10.0.1 | 27280492 |
ECLASS 9.0 | 27280492 |
ECLASS 8.0 | 27280490 |
ECLASS 5.1 | 27279290 |
ETIM 9.0 | EC002997 |
ETIM 8.0 | EC002997 |
ETIM 7.0 | EC002997 |
ETIM 6.0 | EC002997 |
ETIM 5.0 | EC002997 |
UNSPSC 12.1 | 43211710 |
The docking station QZ-HH27-CHARGER1 enables you to connect the IQT1-HH27 and IPT-HH27 handhelds to a PC via USB or Ethernet. The docking sation is also able to charge the handhelds when a battery is inserted.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual RFID Handheld Reader | ENG | 1305 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB | ||
EU Declaration of Conformity / EU-Konformitätserklärung | DOC-3227C | ALL | 357 KB |