Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Connection | Power Rail or terminals 14+, 15- | |
Rated voltage | 20 ... 35 V DC | |
Ripple | within the supply tolerance | |
Power dissipation | 1.4 W at 20 mA into 10 V (equivalent to 500 Ω) load | |
Power consumption | 1.8 W at 20 mA | |
Input | ||
Connection side | control side | |
Connection | terminals 7-, 8+, (9+); 10-, 11+, (12+) | |
Voltage drop | approx. 4 V (equivalent to 200 Ω at 20 mA) | |
Input resistance | > 100 kΩ, when wiring resistance in the field > 16 V (equivalent to 800 Ω at 20 mA) | |
Current | 4 ... 20 mA limited to approx. 25 mA | |
Output | ||
Connection side | field side | |
Connection | terminals 1+, 2-; 4+, 5- | |
Voltage | ≥ 14 V at 20 mA | |
Current | 4 ... 20 mA | |
Load | 0 ... 700 Ω | |
Transfer characteristics | ||
Accuracy | 0.05 % | |
Deviation | ||
After calibration | at 20 °C (68 °F): 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes | |
Influence of ambient temperature | 1 µA/K | |
Rise time | < 100 µs at bounce from 10 ... 90 % | |
Galvanic isolation | ||
Input/power supply | functional insulation, rated insulation voltage 50 V AC | |
Input/input | functional insulation, rated insulation voltage 50 V AC | |
Indicators/settings | ||
Display elements | LEDs | |
Control elements | DIP switch | |
Configuration | via DIP switches | |
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529:2001 | |
Protection against electrical shock | UL 61010-1:2004 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 150 g | |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 | |
Height | 124 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BAS 00 ATEX 7240 | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC , I (M1) [Ex ia Ma] I | |
Output | [Ex ia Ga] IIC, [Ex ia Da] IIIC, [Ex ia Ma] I | |
Voltage | 25.2 V | |
Current | 93 mA | |
Power | 585 mW | |
Supply | ||
Maximum safe voltage | 250 V rms (Attention! The rated voltage can be lower.) | |
Input | ||
Maximum safe voltage | 250 V rms (Attention! The rated voltage can be lower.) | |
Certificate | TÜV 99 ATEX 1499 X | |
Marking | II 3G Ex nA II T4 [device in zone 2] | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Output/power supply | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
UL approval | ||
Control drawing | 116-0173 (cULus) | |
IECEx approval | IECEx BAS 04.0014 | |
Approved for | [Zone 0] [Ex ia] IIC, [Ex iaD], [Ex ia] I | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | - power feed module KFD2-EB2(.R4A.B)(.SP) - universal power rail UPR-03(-M)(-S) - profile rail K-DUCT-BU(-UPR-03) |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications. It drives SMART I/P converters, electrical valves, and positioners in hazardous areas.
Digital signals are superimposed on the analog values at the field or control side and are transferred bi-directionally.
Current transferred across the DC/DC converter is repeated at terminals 1, 2 and 4, 5.
An open field circuit presents a high input impedance to the control side to allow lead breakage monitoring by control system.
If the loop resistance for the digital communication is too low, an internal resistor of 250 Ω between terminals 8, 9 and 11, 12 is available, which may be used as the HART communication resistor.
Sockets for the connection of a HART communicator are integrated into the terminals of the device.
A unique collective error messaging feature is available when used with the Power Rail system.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 50 KB | |
Manuals | |||
Manual | ENG | 3685 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 3048 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Australia Test Safe | ANZEx 17.3006X | ALL | 6788 KB | |
Baseefa IECEx Certificate of Conformity | IECEx BAS 04.0014X | ALL | LINK | --- |
Canada UL cUL | E106378 cUL (QUZW7) | ALL | LINK | --- |
Europe Baseefa II (1) D II (1) G I (M1) ATEX | BAS 00 ATEX 7240X | ALL | 3148 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 99 ATEX 1499X | ALL | 1999 KB | |
South Africa MASC | MASC MS/17-0861X | ALL | 483 KB | |
Test Safe Ex ec IECEx Certificate of Conformity | IECEx TSA 18.0006X | ALL | LINK | --- |
USA Canada UL Hazardous Location Certificate of Compliance cULus UL E106378 | CoC 20140902 - E106378 RepRef 20011030 | ALL | 429 KB | |
USA UL | E106378 UL (QUZW) | ALL | LINK | --- |
Worldwide Pepperl+Fuchs Functional Safety Assessment | PF15CERT3668 | ALL | 97 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 1092 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|