Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

SMART Current Driver KCD2-SCD-Ex1.HC.SP

KCD2-SCD-Ex1.HC.SP
  • 1-channel isolated barrier
  • 24 V DC supply (Power Rail)
  • Current output up to 625 Ω load
  • HART I/P and valve positioner
  • Lead breakage monitoring
  • Suitable for long field cables (> 1000 m)
  • Connection via spring terminals with push-in connection technology
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  KCD2-SCD-Ex1.HC.SP

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionPower Rail or terminals 9+, 10-
Rated voltage19 ... 30 V DC
Ripple≤ 10 %
Rated current≤ 35 mA
Power dissipation≤ 600 mW
Power consumption≤ 700 mW
Input
Connection sidecontrol side
Connectionterminals 5-, 6+
Input signal4 ... 20 mA , limited to approx. 27 mA
Input voltagedepending on switch configuration
open loop voltage of the control system < 19 V
open loop voltage of the control system < 26 V
Voltage dropdepending on switch configuration
open loop voltage of the control system < 19 V: approx. 5 V at 20 mA
open loop voltage of the control system < 26 V: approx. 12 V at 20 mA
Input resistance> 100 kΩ, with field wiring open
Output
Connection sidefield side
Connectionterminals 1+, 2-
Voltage≥ 12.5 V at 20 mA
Current4 ... 20 mA
Load0 ... 625 Ω
Ripple20 mV rms
Transfer characteristics
Deviationat 20 °C (68 °F), 0/4 ... 20 mA
≤ ± 0.1 % incl. non-linearity and hysteresis
Influence of ambient temperature< 2 µA/K (0 ... 60 °C (32 ... 140 °F)); < 4 µA/K (-20 ... 0 °C (-4 ... 32 °F))
Frequency rangefield side into the control side: bandwidth with 0.5 Vpp signal 0 ... 3 kHz (-3 dB)
control side into the field side: bandwidth with 1 mApp signal 0 ... 3 kHz (-3 dB)
Rise time10 to 90 % ≤ 100 ms
Galvanic isolation
Input/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Input/power supplyfunctional insulation acc. to IEC 62103, rated insulation voltage 50 Veff
Output/power supplysafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Indicators/settings
Display elementsLED
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Connectionspring terminals
Massapprox. 100 g
Dimensions12.5 x 114 x 124 mm (0.5 x 4.5 x 4.9 inch) , housing type A2
Height124 mm
Width12.5 mm
Length114 mm
Mountingon 35 mm DIN mounting rail acc. to EN 60715:2001
Data for application in connection with hazardous areas
EU-type examination certificateCESI 11 ATEX 094
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1) D [Ex ia Da] IIIC , Ex-Hexagon I (M1) [Ex ia Ma] I
OutputEx ia IIC, Ex iaD
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
Equipmentterminals 1+, 2-
Voltage20 V
Current100 mA
Power500 mW
Internal capacitance5.7 nF
Internal inductancenegligible
CertificatePF 11 CERT 1968X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
UL approval
Control drawing116-0395 (cULus)
IECEx approvalIECEx CES 12.0004
Approved for[Ex ia Ga] IIC , [Ex ia Da] IIIC , [Ex ia Ma] I
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.
Accessories
Optional accessories- power feed module KFD2-EB2(.R4A.B)(.SP)
- universal power rail UPR-03(-M)(-S)
- profile rail K-DUCT-BU(-UPR-03)

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC002653
ETIM 8.0EC002653
ETIM 7.0EC002653
ETIM 6.0EC002653
ETIM 5.0EC001485
UNSPSC 12.132101514

Details: KCD2-SCD-Ex1.HC.SP

This isolated barrier is used for intrinsic safety applications.

It repeats the input signal from a control system to drive HART I/P converters, valve actuators, and displays located in a hazardous area.

Bi-directional communication is supported for HART devices.

An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by control systems.

Test sockets for the connection of HART communicators are integrated into the terminals of the device.

Datasheet: KCD2-SCD-Ex1.HC.SP

DatasheetFile TypeFile Size
Datasheet KCD2-SCD-Ex1.HC.SPPDF322 KB
Fiche de données KCD2-SCD-Ex1.HC.SPPDF337 KB
Datenblatt KCD2-SCD-Ex1.HC.SPPDF320 KB
Datasheet KCD2-SCD-Ex1.HC.SPPDF452 KB
Hoja de datos KCD2-SCD-Ex1.HC.SPPDF389 KB

Documents: KCD2-SCD-Ex1.HC.SP

ManualsFile TypeFile Size
ManualPDF3685 KB
HandbuchPDF3693 KB
Instruction manuals
ИнструкцииPDF69 KB
Návod k poużitíPDF61 KB
Instruktions manualPDF58 KB
Instruction manualPDF50 KB
KasutusjuhendPDF56 KB
KäyttöohjePDF56 KB
Manuel d'instructionsPDF97 KB
BetriebsanleitungPDF62 KB
Οδηγίες χρήσηςPDF73 KB
HandleidingPDF72 KB
Instruction manual / BetriebsanleitungPDF70 KB
Használati útmutatóPDF71 KB
Manuale di istruzioniPDF93 KB
Lietošanas pamācībaPDF68 KB
Instrukciju vadovasPDF68 KB
Instrukcja obsługiPDF72 KB
Manual de instruçõesPDF72 KB
Manual de utilizarePDF71 KB
Návod na poużitiePDF130 KB
Manual de instruccionesPDF95 KB
ManualPDF66 KB
Documents
Safety ManualPDF374 KB

CAD+CAE: KCD2-SCD-Ex1.HC.SP

CADFile TypeFile Size
CAD 2-D / CAD 2-DZIP458 KB
CAD 3-D / CAD 3-DSTP179 KB

Approvals+Certificates: KCD2-SCD-Ex1.HC.SP

CertificatesFile TypeFile Size
CESI IECEx Certificate of ConformityLINK---
Canada UL cULLINK---
Canada UL cULLINK---
TÜV SÜD Functional Safety Assessment SummaryPDF68 KB
USA ULLINK---
USA ULLINK---
Control Drawings
Control drawing UL / Control drawing ULPDF149 KB

Associated Products: KCD2-SCD-Ex1.HC.SP

Accessories

Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indicationpa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 2 m (6 foot), simple to customize to application space, Eliminates daisy-chainspa

35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 0.8 m (2.6 ft), simple to customize to application space, Eliminates daisy-chainspa
Interface for Power Rail, Used for redundant configuration, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
Interface for Power Rail, Supply current ≤ 4 A, Replaceable fuse, Relay contact output, reversible, LED status indication, Connection via spring terminals with push-in connection technologypa
35 mm DIN mounting rail with 3-conductor insert, Provides DC supply voltage to all equipped K-System modules, Standard length 1.6 m (5 foot), simple to customize to application space, Eliminates daisy-chainspa
Cable trunking is integrated in the mounting profile, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Standard length 1.8 m (5.8 ft), simple to customize to application space, With mounting aidspa
Cable trunking with integrated Power Rail UPR-03, Safe spacious separation of safe and hazardous signals, No additional cable guides necessary, Provides DC supply voltage to all equipped K-System modules, Standard length 1.8 m (5.8 ft), simple to customize to application space, With end caps UPR-E, cover and mounting aidspa
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.