General specifications |
Signal type | Analog output |
Supply |
Connection | Power Rail or terminals 11+, 12- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 1.1 W at 20 mA into 10 V (equivalent to 500 Ω) load |
Power consumption | 1.3 W |
Input |
Connection | terminals 7-, 8+ |
Voltage drop | approx. 4 V or internal resistance 200 Ω at 20 mA |
Input resistance | > 100 kΩ, when wiring resistance in the field < 50 Ω or > 800 Ω at 20 mA |
Current | 4 ... 20 mA limited to approx. 25 mA |
Output |
Connection | terminals 1+, 2- |
Voltage | ≥ 14 V at 20 mA |
Current | 4 ... 20 mA |
Load | 100 ... 700 Ω |
Transfer characteristics |
Deviation | |
| After calibration | at 20 °C (68 °F): ≤ ± 0.1 % incl. non-linearity and hysteresis |
| Influence of ambient temperature | ≤ ± 20 ppm/K |
Rise time | < 100 µs at bounce from 10 ... 90 % |
Galvanic isolation |
Input/power supply | basic insulation acc. to EN 50178, rated insulation voltage of 50 V AC |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Insulation coordination | EN 50178:1997 |
Galvanic isolation | EN 50178:1997 |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529:2001 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 100 g |
Dimensions | 20 x 115 x 115 mm (0.8 x 4.5 x 4.5 inch) , housing type B1 |
| Height | 115 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | BAS 00 ATEX 7215 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD [EEx ia] IIC (-20 °C ≤ Tamb ≤ 60 °C) |
| Voltage | 25.2 V |
| Current | 93 mA |
| Power | 585 mW |
Supply | |
| Maximum safe voltage | 250 V rms (Attention! The rated voltage can be lower.) |
Equipment | |
| Voltage | 25.5 V |
| Current | 93 mA |
| Power | 0.58 W |
| Internal capacitance | 0 µF |
| Internal inductance | 0 mH |
Input | |
| Maximum safe voltage | 250 V rms (Attention! The rated voltage can be lower.) |
Certificate | TÜV 99 ATEX 1499 X , observe statement of conformity |
| Marking | II 3G Ex nA II T4 [device in zone 2] |
Galvanic isolation | |
| Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
| Output/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020, EN 50021, EN 60079-0, EN 60079-15 |
International approvals |
FM approval | |
| Control drawing | 116-0129 |
UL approval | |
| Control drawing | 116-0173 (cULus) |
CSA approval | |
| Control drawing | 116-0132 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |