Serviceline Industrial Sensors
Serviceline Explosion Protection

SMART Current Driver HiD2038Y

HiD2038Y
  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Current output up to 750 Ω load
  • SMART I/P and valve positioners
  • Suitable for Yokogawa PCS system
  • Line fault detection (LFD)
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiD2038Y

General specifications
Signal typeAnalog output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V DC bus powered via Termination Board
Rated current40 mA at 24 V, 20 mA output (per channel)
Power dissipation0.85 W at 24 V (per channel)
Input
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Input current4 ... 20 mA , reverse polarity protected
Signal levelinput voltage drop < 4 V with field wiring intact
input current < 0.6 mA (47 kΩ) with field wiring open
Output
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-); 1a(+), 1b(-)
Load0 ... 750 Ω
Output signal4 ... 20 mA
Ripple15 mV eff
Response time50 ms , 10 ... 90 % step change
Line fault detectionbreakage, load > 100 kΩ
Transfer characteristics
Accuracy< ± 0.1 % of full-scale value
Influence of temperature< ± 0.01 %/K
Frequency range0.5 ... 40 kHz within 3 db, (-6 db at 100 kHz) for use with SMART positioners using HART protocol
Influence of load< ± 0.1 % of full-scale value from 0 ... 750 Ω
Linearity< ± 0.1 % of full-scale value
Galvanic isolation
Input/inputfunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Indicators/settings
Display elementsLEDs
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Mountingon Termination Board
Data for application in connection with hazardous areas
EU-Type Examination CertificateCESI 02 ATEX 086
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC
CertificatePF 11 CERT 2109 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc [device in zone 2]
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
IECEx approvalIECEx TUN 04.0012
Approved for[Ex ia] IIC

Documents: HiD2038Y

ManualsLanguageFile TypeFile Size
Manual H-System Isolated Barriers and Termination BoardsENGPDF5551 KB
Safety ManualENGPDF199 KB
Handbuch Trennbarrieren und Termination Boards H-SystemGERPDF5543 KB
Instruction manuals
ИнструкцииBULPDF63 KB
Návod k poużitíCZEPDF59 KB
Instruktions manualDANPDF57 KB
Instruction manualENGPDF49 KB
KasutusjuhendESTPDF54 KB
KäyttöohjeFINPDF55 KB
Manuel d'instructionsFRAPDF69 KB
BetriebsanleitungGERPDF51 KB
Οδηγίες χρήσηςGREPDF67 KB
HandleidingHOLPDF68 KB
Instruction manual / BetriebsanleitungHRVPDF67 KB
Használati útmutatóHUNPDF68 KB
Manuale di istruzioniITAPDF67 KB
Lietošanas pamācībaLAVPDF67 KB
Instrukciju vadovasLITPDF66 KB
Instrukcja obsługiPOLPDF70 KB
Manual de instruçõesPORPDF69 KB
Manual de utilizareRONPDF68 KB
Návod na poużitieSLKPDF128 KB
Manual de instruccionesSPAPDF68 KB
ManualSWEPDF65 KB

Approvals+Certificates: HiD2038Y

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1123APDF111 KB
Certificates
Belarus Pattern ApprovalNr. 11708PDF8943 KB
Canada, USA CSACoC 70001345PDF136 KB
China NEPSIGYJ17.1291PDF2506 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe CESI ATEX Category (1) D ATEX Category (1) GCESI 02 ATEX 086PDF3887 KB
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
Russia VNIIMS Pattern ApprovalOC.C.34.004.A No.57574/2PDF7171 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 04.0012LINK---
exida Functional Safety AssessmentP+F 04/05/08 R020PDF514 KB
Control drawings
Control Drawing CSA / Control Drawing CSA   PDF98 KB

Function: HiD2038Y

This isolated barrier is used for intrinsic safety applications. It repeats a 4 mA ... 20 mA input signal from a control system to drive SMART I/P converters, valve actuators, and displays located in a hazardous area.

Digital signals may be superimposed on the analog values in the hazardous or safe area, which are transferred bidirectionally.

An open field circuit presents a high impedance to the control side to allow alarm conditions to be monitored by control systems.

Line fault detection of the field circuit is indicated by a red LED.

This module mounts on a HiD Termination Board.