General specifications |
Signal type | Analog output |
Supply |
Connection | Power Rail or terminals 14+, 15- |
Rated voltage | 20 ... 35 V DC |
Ripple | within the supply tolerance |
Power dissipation | 1.4 W at 20 mA into 10 V (equivalent to 500 Ω) load |
Power consumption | 1.8 W at 20 mA |
Input |
Connection | terminals 7-, 8+, (9+); 10-, 11+, (12+) |
Voltage drop | approx. 4 V or internal resistance 200 Ω at 20 mA |
Input resistance | approx. 100 kΩ, when an open circuit is applied to the field circuit |
Current | 4 ... 20 mA limited to approx. 25 mA |
Output |
Connection | terminals 1+, 2-, (3-); 4+, 5-, (6-) |
Voltage | ≥ 14 V at 20 mA |
Current | 4 ... 20 mA |
Load | 100 ... 700 Ω |
Transfer characteristics |
Deviation | |
| After calibration | at 20 °C (68 °F): ≤ 10 µA incl. non-linearity, calibration, hysteresis, supply and load changes |
| Influence of ambient temperature | ≤ 1 µA/K |
Rise time | < 100 µs , 10 ... 90 % step change |
Galvanic isolation |
Input/Output | Basic insulation according to EN 50178, rated insulation voltage 253 Veff |
Input/power supply | functional insulation, rated insulation voltage 50 V AC |
Output/power supply | Basic insulation according to EN 50178, rated insulation voltage 253 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) |
Conformity |
Electromagnetic compatibility | NE 21:2011 |
Degree of protection | IEC 60529:2001 |
Protection against electrical shock | EN 61010-1:2010 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 150 g |
Dimensions | 20 x 124 x 115 mm (0.8 x 4.9 x 4.5 inch) , housing type B2 |
| Height | 124 mm |
| Width | 20 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
General information |
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |