Serviceline Industrial Sensors
Serviceline Explosion Protection

Direct Monitors Zone 2/Div. 2/Safe Area

VisuNet Div2 DM

VisuNet Div2/Zone2 direct monitors are designed for harsh and hazardous locations. These industrial monitors are certified for Class I, Div. 2, Class II, Div. 2 and Zone 2. The TFT industrial displays are available in several sizes from 10" through 22". Touchscreen functionality and transflective features are available. The industrial monitors display all common resolutions from 640x480 through 1680x1050.


VisuNet GMP DM

VisuNet GMP DM direct monitors are designed for use in regulated industries such as pharmaceutical or food and beverage. The industrial monitor's mechanical components are enclosure rated IP 65 and follow design principles for GMP "Good Manufacturing Practice".

The 19" displays offer resolutions of 1280x1024. The polyester foil keyboard with 105 keys is antibacterial and resistant to cleaning agents typically used in these industries. The industrial keyboard comes in a stainless steel housing IP65 and is available in several language variants.

As mouse types are available:

  • Touchpad
  • Optical trackball
  • Joystick