Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
ODT-HH-MAH200-B15+CAB+GRIP+BAT
Product Description |
Data Matrix handheld set for 1-D and 2-D codes |
General specifications |
Light type | Integrated LED lightning (red) |
Symbologies | Maxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock |
Read distance | 100 ... 230 mm |
Reading field | max. 100 mm x 200 mm |
Modul size | min. 0.15 mm |
Target velocity | Stop |
Data Matrix | |
| Symbol size | rectangular up to 144 x 144 modules rectangular up to 16 x 48 modules |
| Orientation | omnidirectional |
Nominal ratings |
Camera | |
| Type | CMOS |
| Number of pixels | 1024 x 640 pixels per focus point |
| Gray scale | 256 |
| Image recording | real-time , manually triggered |
Processor | |
| Clock pulse frequency | 400 MHz |
| Digital resolution | 8 Bit |
Electrical specifications |
Supply | from USB or integrated accumulator |
Interface |
Physical | Bluetooth , USB 1.1 or RS 232 |
Standard conformity |
Electromagnetic compatibility | EN 61326 |
Ambient conditions |
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | System connector for connecting cable or handle |
Material | |
| Housing | plastic |
Mass | approx. 50 g |
Dimensions | 109 mm x 46 mm x 33 mm |
| Height | 33 mm |
| Width | 46 mm |
| Length | 109 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Details:
ODT-HH-MAH200-B15+CAB+GRIP+BAT
Product Documentation:
ODT-HH-MAH200-B15+CAB+GRIP+BAT
Software:
ODT-HH-MAH200-B15+CAB+GRIP+BAT