Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Data Matrix handheld for all standard 1-D and 2-D barcodes |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Symbologies | Maxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock | |
Read distance | 20 ... 300 mm Depending on code symbology | |
Reading field | max. 160 mm x 200 mm | |
Modul size | min. 0.19 mm | |
Target velocity | Stop | |
Data Matrix | ||
Symbol size | rectangular up to 144 x 144 modules rectangular up to 16 x 48 modules |
|
Orientation | omnidirectional | |
Nominal ratings | ||
Camera | ||
Type | CMOS | |
Number of pixels | 1024 x 1280 pixels | |
Gray scale | 256 | |
Image recording | real-time , manually triggered | |
Processor | ||
Clock pulse frequency | 400 MHz | |
Digital resolution | 8 Bit | |
Electrical specifications | ||
Supply | via cable | |
Interface | ||
Physical | USB 2.0 , RS 232 or PS/2 | |
Protocol | ASCII | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 89/336/EEC | EN 55024 | |
Standard conformity | ||
Noise immunity | EN 61000-4-2/3/4/6, EN 55022 | |
Emitted interference | EN 55022 | |
Degree of protection | EN 60529 | |
Laser class | IEC 60825-1:2007 | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP50 | |
Material | ||
Housing | plastic | |
Mass | approx. 185 g | |
Dimensions | ||
Height | 180 mm | |
Width | 63 mm | |
Length | 114 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The ODT-HH-MAH120 is a robust and affordable handheld for all 1D and 2D barcodes. The megapixel CMOS image converter together with a specially developed optics permits an extremely large reading area both with regard to the reading distance and the image window. The reading area starts as low as 2 cm and ranges up to approx. 25 cm depending on the size of the code or the modules.
Thanks to automatic dynamic optimization the handheld detects the most varied codes and facilitates efficient working for you.
As a guide to orientation there is a color-differentiated target projection in the form of a sectional drawing to support the optimal guidance visually during positioning.
The use of the handheld during difficult ambient conditions is simplified by the stable design of the ODT-HH-MAH120 which survives a fall from a height of 2 m onto a solid floor without affecting the functionality. Successful reading feedback is optical, acoustic or tactile (vibration motor).
As interface USB, RS232 or PS/2 are available as standard depending on the selected connection cable. The handheld ODT-HH-MAH120 can be programmed via comfortable programs or configuration codes. Optionally a client-specific solution can be created using a JavaScript editor. The Linux core of the operation system makes additional options available to you.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - ODT-HH-MAH120 | ENG | 1189 KB | |
Brief Instructions - USB Virtual COM Port Driver | ENG | 2290 KB | |
Manuals | |||
Manual JavaScript Programming Guide | ENG | 574 KB | |
Manual ODT-HH-MAH120 | ENG | 3113 KB | |
Manual Reader-Host Interface Specification (Client Version) | ENG | 744 KB | |
Manual Vision Configurator | ENG | 1416 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
USB Virtual COM Port Driver for Windows 2000 / USB Virtual COM-Port-Treiber für Windows 2000 | V1.0 | ZIP | 154 KB |
USB Virtual COM Port Driver for Windows XP / USB Virtual COM-Port-Treiber für Windows XP | V1.0 | ZIP | 534 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|