Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Handheld for all standard 1D and 2D codes, high-density version |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Symbologies | Maxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock | |
Read distance | 20 ... 150 mm Depending on code symbology | |
Reading field | max. 80 mm x 100 mm | |
Modul size | min. 0.15 mm | |
Target velocity | Stop | |
Data Matrix | ||
Symbol size | rectangular up to 144 x 144 modules rectangular up to 16 x 48 modules |
|
Orientation | omnidirectional | |
Nominal ratings | ||
Camera | ||
Type | CMOS | |
Number of pixels | 1024 x 1280 pixels | |
Gray scale | 256 | |
Image recording | real-time , manually triggered | |
Processor | ||
Clock pulse frequency | 400 MHz | |
Digital resolution | 8 Bit | |
Electrical specifications | ||
Supply | via cable | |
Interface | ||
Physical | USB 2.0 , RS 232 or PS/2 | |
Protocol | ASCII | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 89/336/EEC | EN 55024 | |
Standard conformity | ||
Noise immunity | EN 61000-4-2/3/4/6, EN 55022 | |
Emitted interference | EN 55022 | |
Degree of protection | EN 60529 | |
Laser class | IEC 60825-1:2007 | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Material | ||
Housing | plastic | |
Mass | approx. 185 g | |
Dimensions | ||
Height | 180 mm | |
Width | 63 mm | |
Length | 114 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The ODT-HH-MAH120-HD is a robust and inexpensive handheld for all current 1D and 2D barcodes. What is more, it is suitable for capturing high resolution data matrix codes.The megapixel CMOS image converter together with a specially developed optics permits an extremely large reading area both with regard to the reading distance and the image window. The reading area starts as low as 2 cm and ranges up to approx. 25 cm depending on the size of the code or the modules.
Thanks to its automated dynamic optimization, the handheld recognizes a wide variety of different codes and enables you to work efficiently.
As a guide to orientation there is a color-differentiated target projection in the form of a sectional drawing to support the optimal guidance visually during positioning. The use of the reader under difficult ambient conditions is simplified by the stable design of the ODT-HH-MAH120, which can survive a fall from a height of 2m to a solid floor without affecting its functionality. Successful reading feedback is optical, acoustic or tactile (vibration motor).
Standard USB interfaces, such as the RS232 or PS/2, can be used - depending on which connection cable you choose. With the help of a simple program or configuration code, the handheld can be programmed. Optionally, a client-specific solution can be created using a JavaScript editor. The Linux core of the operation system makes additional options available to you.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - ODT-HH-MAH120-HD | ENG | 1743 KB | |
Brief Instructions - USB Virtual COM Port Driver | ENG | 2290 KB | |
Manuals | |||
Manual JavaScript Programming Guide | ENG | 574 KB | |
Manual ODT-HH-MAH120-HD | ENG | 3710 KB | |
Manual Reader-Host Interface Specification (Client Version) | ENG | 744 KB | |
Manual Vision Configurator | ENG | 1416 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
USB Virtual COM Port Driver for Windows 2000 / USB Virtual COM-Port-Treiber für Windows 2000 | V1.0 | ZIP | 154 KB |
USB Virtual COM Port Driver for Windows XP / USB Virtual COM-Port-Treiber für Windows XP | V1.0 | ZIP | 534 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|