Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
ODT-HH-MAH100
Product Description |
Data Matrix handheld |
General specifications |
Light type | Integrated LED lightning (red) |
Symbologies | Data Matrix, Code 39, Code 128, EAN, UPC |
Read distance | 18 ... 57 mm |
Modul size | min. 0.2 mm |
Target velocity | Stop |
Data Matrix | |
| Orientation | omnidirectional |
Nominal ratings |
Camera | |
| Type | CMOS |
| Gray scale | 256 |
| Image recording | real-time , manually triggered |
Electrical specifications |
Supply | from PS/2 interface |
Interface |
Physical | PS/2 |
Protocol | ASCII |
Ambient conditions |
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) |
Mechanical specifications |
Degree of protection | IP20 according to EN 60529 |
Connection | PS/2 together with PC keyboard |
Material | |
| Housing | plastic |
Mass | approx. 50 g |
Dimensions | 183 mm x 30 mm |
| Length | 183 mm |
| Diameter | 30 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
Details:
ODT-HH-MAH100