Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Handheld set ODT-HH-MAH200-B14+CAB

ODT-HH-MAH200-B14+CAB
  • All common 1-D or 2-D codes can be read
  • 3 readings per seconds
  • Omni-directional reading
  • Evaluation of up to 256 gray values with adaptive gray value threshold
  • Supplied with connection cable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ODT-HH-MAH200-B14+CAB

Product Description
Data Matrix handheld set for 1-D and 2-D codes
General specifications
Light typeIntegrated LED lightning (red)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock
Read distance100 ... 230 mm
Reading fieldmax. 100 mm x 200 mm
Modul sizemin. 0.15 mm
Target velocityStop
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Orientationomnidirectional
Nominal ratings
Camera
TypeCMOS
Number of pixels1024 x 640 pixels per focus point
Gray scale256
Image recordingreal-time , manually triggered
Processor
Clock pulse frequency400 MHz
Digital resolution8 Bit
Electrical specifications
Supplyfrom USB or integrated accumulator
Interface
Physical USB 1.1 or RS 232
ProtocolASCII
Standard conformity
Electromagnetic compatibilityEN 61326
Ambient conditions
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionSystem connector for connecting cable or handle
Material
Housingplastic
Massapprox. 50 g
Dimensions109 mm x 46 mm x 33 mm
Height33 mm
Width46 mm
Length109 mm

Classifications

SystemClasscode
ECLASS 13.027280101
ECLASS 12.027280101
ECLASS 11.027280101
ECLASS 10.0.127280101
ECLASS 9.027280101
ECLASS 8.027280101
ECLASS 5.127280101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-HH-MAH200-B14+CAB

Datasheet: ODT-HH-MAH200-B14+CAB

DatasheetFile TypeFile Size
Datasheet ODT-HH-MAH200-B14+CABPDF88 KB
Fiche de données ODT-HH-MAH200-B14+CABPDF90 KB
Datenblatt ODT-HH-MAH200-B14+CABPDF69 KB

Documents: ODT-HH-MAH200-B14+CAB

ManualsFile TypeFile Size
Manual JavaScript Programming GuidePDF574 KB
Manual ODT-HH-MAH200PDF5077 KB
Manual Reader-Host Interface Specification (Client Version)PDF744 KB
Manual Vision ConfiguratorPDF1416 KB
Handbuch ODT-HH-MAH200PDF5129 KB
Handbuch Vision ConfiguratorPDF1421 KB
Short instructions, safety information
Brief Instructions - ODT-HH-MAH200PDF579 KB
Kurzanleitung - ODT-HH-MAH200PDF574 KB

Software: ODT-HH-MAH200-B14+CAB

Software ToolsFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorZIP31588 KB
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.