Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Handheld ODT-HH-MAH200-B15+BAT

ODT-HH-MAH200-B15+BAT
  • All common 1-D or 2-D codes can be read
  • Wireless Bluetooth connection
  • 3 readings per seconds
  • Omni-directional reading
  • Evaluation of up to 256 gray values with adaptive gray value threshold
  • Battery included with delivery

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ODT-HH-MAH200-B15+BAT

Product Description
Data Matrix handheld with Bluetooth for 1-D and 2-D codes
General specifications
Light typeIntegrated LED lightning (red)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock
Read distance100 ... 230 mm
Reading fieldmax. 100 mm x 200 mm
Modul sizemin. 0.15 mm
Target velocityStop
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Orientationomnidirectional
Nominal ratings
Camera
TypeCMOS
Number of pixels1024 x 640 pixels per focus point
Gray scale256
Image recordingreal-time , manually triggered
Processor
Clock pulse frequency400 MHz
Digital resolution8 Bit
Electrical specifications
Supplyfrom USB or integrated accumulator
Interface
Physical Bluetooth , USB 1.1 , RS 232 or PS/2
ProtocolASCII
Standard conformity
Electromagnetic compatibilityEN 61326
Ambient conditions
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionSystem connector for connecting cable or handle
Material
Housingplastic
Massapprox. 50 g
Dimensions109 mm x 46 mm x 33 mm
Height33 mm
Width46 mm
Length109 mm

Classifications

SystemClasscode
ECLASS 13.027280101
ECLASS 12.027280101
ECLASS 11.027280101
ECLASS 10.0.127280101
ECLASS 9.027280101
ECLASS 8.027280101
ECLASS 5.127280101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-HH-MAH200-B15+BAT

The ODT-HH-MAH200 is a handheld, which is used to identify objects with 1D and 2D barcodes. With this, the handheld sets a new benchmark: Thanks to the CMOS-Sensor, with a resolution of 1.3 million pixels, an innovative lens coverage with 2 reading ranges and a 400 MHz processor, the light and quick handheld device is presented with the ODT-HH-MAH200, fulfiling all the requirements of an object identifier, comparable to that of a stationary reading device.

The unique Dynamic Optimization Technology (DOT) continuously adapts the resolution, illumination and reading range to enable fast identification and decoding of a wide range of symbology types, sizes, recording surfaces and ambient lighting. With DOT, the ODTHH-MAH200 can decode 2D barcodes at speeds similar to those achieved when decoding 1D barcodes.

Data stored on the handheld can be smoothly transfered to a PC with a USB, RS 232 or PS/2 interface. For this purpose, an optimal accessory has been made available.

Datasheet: ODT-HH-MAH200-B15+BAT

DatasheetFile TypeFile Size
Datasheet ODT-HH-MAH200-B15+BATPDF490 KB
Fiche de données ODT-HH-MAH200-B15+BATPDF494 KB
Datenblatt ODT-HH-MAH200-B15+BATPDF491 KB
Hoja de datos ODT-HH-MAH200-B15+BATPDF494 KB

Documents: ODT-HH-MAH200-B15+BAT

ManualsFile TypeFile Size
Manual JavaScript Programming GuidePDF574 KB
Manual ODT-HH-MAH200PDF5077 KB
Manual Reader-Host Interface Specification (Client Version)PDF744 KB
Manual Vision ConfiguratorPDF1416 KB
Handbuch ODT-HH-MAH200PDF5129 KB
Handbuch Vision ConfiguratorPDF1421 KB
Short instructions, safety information
Brief Instructions - ODT-HH-MAH200PDF579 KB
Kurzanleitung - ODT-HH-MAH200PDF574 KB

Software: ODT-HH-MAH200-B15+BAT

Software ToolsFile TypeFile Size
Software Vision Configurator / Software Vision ConfiguratorZIP31588 KB

Associated Products: ODT-HH-MAH200-B15+BAT

Accessories
Power supplyfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.