Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Handheld ODT-HH-MAH200-B15

ODT-HH-MAH200-B15
  • All common 1-D or 2-D codes can be read
  • Wireless Bluetooth connection
  • 3 readings per seconds
  • Omni-directional reading
  • Evaluation of up to 256 gray values with adaptive gray value threshold

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ODT-HH-MAH200-B15

Product Description
Handheld reader with Bluetooth for all standard 1-D and 2-D codes
General specifications
Light typeIntegrated LED lightning (red)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock , 4-State Customer Barcode (Intelligent Mail® Barcode)
Laser class2M
Read distance50 ... 500 mm Depending on code symbology
Reading fieldmax. 125 mm x 200 mm
Modul sizemin. 0.15 mm
Target velocityStop
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Orientationomnidirectional
Nominal ratings
Camera
TypeCMOS
Number of pixels1024 x 640 pixels per focus point
Gray scale256
Image recordingreal-time , manually triggered
Processor
Clock pulse frequency400 MHz
Digital resolution8 Bit
Indicators/operating means
Key2 programmable function keys
Electrical specifications
Supplyfrom USB or integrated accumulator
Interface
Physical Bluetooth , USB 1.1 , RS 232 or PS/2
ProtocolASCII
Compliance with standards and directives
Directive conformity
EMC Directive 89/336/EECEN 55024
Standard conformity
Noise immunityEN 61000-4-2/3/4/6, EN 55022
Emitted interferenceEN 55022
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Ambient conditions
Ambient temperature0 ... 40 °C (32 ... 104 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
ConnectionSystem connector for connecting cable or handle
Material
Housingplastic
Massapprox. 50 g
Dimensions109 mm x 46 mm x 33 mm
Height33 mm
Width46 mm
Length109 mm

Classifications

SystemClasscode
ECLASS 13.027280101
ECLASS 12.027280101
ECLASS 11.027280101
ECLASS 10.0.127280101
ECLASS 9.027280101
ECLASS 8.027280101
ECLASS 5.127280101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-HH-MAH200-B15

The ODT-HH-MAH200/B15 is a handheld, which is used to identify objects with 1D and 2D barcodes. With this, the handheld sets a new benchmark: Thanks to the CMOS-Sensor, with a resolution of 1.3 million pixels, an innovative lens coverage with 2 readingranges and a 400 MHz processor, the light and quick handheld device is presented with

the ODT-HH-MAH200, fulfiling all the requirements of an object identifier, comparable to that of a stationary reading device.

The unique Dynamic Optimization Technology (DOT) continuously adapts the resolution, illumination and reading range to enable fast identification and decoding of a wide range of symbology types, sizes, recording surfaces and ambient lighting. With DOT, the ODTHH-MAH200/B15 can decode 2D barcodes at speeds similar to those achieved when decoding 1D barcodes.

Data stored on the handheld can be smoothly transfered to a PC with a USB, RS 232 or PS/2 interface. In addition, the ODT-HH-MAH200-B15 features an integrated bluetooth antenna, which enables the wireless transfer of data to a PC.

Datasheet: ODT-HH-MAH200-B15

DatasheetFile TypeFile Size
Datasheet ODT-HH-MAH200-B15PDF168 KB
Fiche de données ODT-HH-MAH200-B15PDF583 KB
Datenblatt ODT-HH-MAH200-B15PDF584 KB
Hoja de datos ODT-HH-MAH200-B15PDF586 KB

Associated Products: ODT-HH-MAH200-B15

Accessories
Operating software for camera-based sensorsfa
Power supplyfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.