Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Handheld reader with Bluetooth for all standard 1-D and 2-D codes |
General specifications | ||
---|---|---|
Light type | Integrated LED lightning (red) | |
Symbologies | Maxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock , 4-State Customer Barcode (Intelligent Mail® Barcode) | |
Laser class | 2M | |
Read distance | 50 ... 500 mm Depending on code symbology | |
Reading field | max. 125 mm x 200 mm | |
Modul size | min. 0.15 mm | |
Target velocity | Stop | |
Data Matrix | ||
Symbol size | rectangular up to 144 x 144 modules rectangular up to 16 x 48 modules |
|
Orientation | omnidirectional | |
Nominal ratings | ||
Camera | ||
Type | CMOS | |
Number of pixels | 1024 x 640 pixels per focus point | |
Gray scale | 256 | |
Image recording | real-time , manually triggered | |
Processor | ||
Clock pulse frequency | 400 MHz | |
Digital resolution | 8 Bit | |
Memory | ||
Non-volatile memory | 4 MByte | |
Indicators/operating means | ||
Display | 128 x 128 pixel monochrome LC Display | |
Keyboard | Keypad for entering alphanumerical characters | |
Key | 2 programmable function keys | |
Electrical specifications | ||
Supply | from interface or battery | |
Interface | ||
Physical | Bluetooth , USB 1.1 , RS 232 or PS/2 | |
Protocol | ASCII | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 89/336/EEC | EN 55024 | |
Standard conformity | ||
Noise immunity | EN 61000-4-2/3/4/6, EN 55022 | |
Emitted interference | EN 55022 | |
Degree of protection | EN 60529 | |
Laser class | IEC 60825-1:2007 | |
Ambient conditions | ||
Ambient temperature | 0 ... 40 °C (32 ... 104 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | System connector for connecting cable or handle | |
Material | ||
Housing | plastic | |
Mass | approx. 180 g | |
Dimensions | 112 mm x 46 mm x 41 mm | |
Height | 41 mm | |
Width | 46 mm | |
Length | 112 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280101 |
ECLASS 12.0 | 27280101 |
ECLASS 11.0 | 27280101 |
ECLASS 10.0.1 | 27280101 |
ECLASS 9.0 | 27280101 |
ECLASS 8.0 | 27280101 |
ECLASS 5.1 | 27280101 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211701 |
The ODT-HH-MAH300/B15 is a handheld, which is used to identify objects with 1D and 2D barcodes. The ODT-HH-MAH300-B15 uses the same ergonomic platform as the very successful ODT-HH-MAH200 and increases mobile reading of 1D and 2D barcodes to a graphic display and enables data entry or changes- via the keyboard.
The unique Dynamic Optimization Technology (DOT) continuously adapts the resolution, illumination and reading range to enable fast identification and decoding of a wide range of symbology types, sizes, recording surfaces and ambient lighting. With DOT, the ODTHH-MAH300/B15 can decode 2D barcodes at speeds similar to those achieved when decoding 1D barcodes.
Data stored on the handheld can be smoothly transfered to a PC with a USB, RS 232 or PS/2 interface. In addition, the ODT-HH-MAH300-B15 features an integrated bluetooth antenna, which enables the wireless transfer of data to a PC.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Brief Instructions - ODT-HH-MAH300 | ENG | 1021 KB | |
Brief Instructions - USB Reader Image Uploader | ENG | 820 KB | |
Brief Instructions - USB Virtual COM Port Driver | ENG | 2290 KB | |
Manuals | |||
Firmware upgrade instructions | ENG | 449 KB | |
Manual JavaScript Programming Guide | ENG | 574 KB | |
Manual ODT-HH-MAH300-* | ENG | 6105 KB | |
Manual Reader-Host Interface Specification (Client Version) | ENG | 744 KB | |
Manual Vision Configurator | ENG | 1416 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Software Vision Configurator / Software Vision Configurator | V6.6.2 | ZIP | 31588 KB |
USB Reader Image Uploader / USB Reader Image Uploader | 09/2007 | ZIP | 114 KB |
USB Virtual COM Port Driver for Windows 2000 / USB Virtual COM-Port-Treiber für Windows 2000 | V1.0 | ZIP | 154 KB |
USB Virtual COM Port Driver for Windows XP / USB Virtual COM-Port-Treiber für Windows XP | V1.0 | ZIP | 534 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|