Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Handheld ODT-HH-MAH120-HD

ODT-HH-MAH120-HD
  • All common 1-D or 2-D codes can be read
  • Omni-directional reading
  • Optimal price/power ratio
  • Rugged housing

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  ODT-HH-MAH120-HD

Product Description
Handheld for all standard 1D and 2D codes, high-density version
General specifications
Light typeIntegrated LED lightning (red)
SymbologiesMaxi Code, PDF 417, Data Matrix, QR Code, MicroPDF 417, GoCode, UCC Composite, Aztec Code, Code 39, Code 128, UPC, EAN, JAN, Int 2 of 5, Codabar, Code 93, UCC RSS, POSTNET, PLANET, Japanese Post, Australia Post, Royal Mail, RM4SCC, KIX Code, Codablock , 4-State Customer Barcode (Intelligent Mail® Barcode)
Read distance20 ... 150 mm Depending on code symbology
Reading fieldmax. 80 mm x 100 mm
Modul sizemin. 0.15 mm
Target velocityStop
Data Matrix
Symbol sizerectangular up to 144 x 144 modules
rectangular up to 16 x 48 modules
Orientationomnidirectional
Nominal ratings
Camera
TypeCMOS
Number of pixels1024 x 1280 pixels
Gray scale256
Image recordingreal-time , manually triggered
Processor
Clock pulse frequency400 MHz
Digital resolution8 Bit
Electrical specifications
Supplyvia cable
Interface
Physical USB 2.0 , RS 232 or PS/2
ProtocolASCII
Compliance with standards and directives
Directive conformity
EMC Directive 89/336/EECEN 55024
Standard conformity
Noise immunityEN 61000-4-2/3/4/6, EN 55022
Emitted interferenceEN 55022
Degree of protectionEN 60529
Laser classIEC 60825-1:2007
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP20
Material
Housingplastic
Massapprox. 185 g
Dimensions
Height180 mm
Width63 mm
Length114 mm

Classifications

SystemClasscode
ECLASS 13.027280101
ECLASS 12.027280101
ECLASS 11.027280101
ECLASS 10.0.127280101
ECLASS 9.027280101
ECLASS 8.027280101
ECLASS 5.127280101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211701

Details: ODT-HH-MAH120-HD

The ODT-HH-MAH120-HD is a robust and inexpensive handheld for all current 1D and 2D barcodes. What is more, it is suitable for capturing high resolution data matrix codes.The megapixel CMOS image converter together with a specially developed optics permits an extremely large reading area both with regard to the reading distance and the image window. The reading area starts as low as 2 cm and ranges up to approx. 25 cm depending on the size of the code or the modules.

Thanks to its automated dynamic optimization, the handheld recognizes a wide variety of different codes and enables you to work efficiently.

As a guide to orientation there is a color-differentiated target projection in the form of a sectional drawing to support the optimal guidance visually during positioning. The use of the reader under difficult ambient conditions is simplified by the stable design of the ODT-HH-MAH120, which can survive a fall from a height of 2m to a solid floor without affecting its functionality. Successful reading feedback is optical, acoustic or tactile (vibration motor).

Standard USB interfaces, such as the RS232 or PS/2, can be used - depending on which connection cable you choose. With the help of a simple program or configuration code, the handheld can be programmed. Optionally, a client-specific solution can be created using a JavaScript editor. The Linux core of the operation system makes additional options available to you.

Datasheet: ODT-HH-MAH120-HD

DatasheetFile TypeFile Size
Datasheet ODT-HH-MAH120-HDPDF122 KB
Datenblatt ODT-HH-MAH120-HDPDF124 KB

Associated Products: ODT-HH-MAH120-HD

Accessories
Operating software for camera-based sensorsfa
Power supplyfa
Optical identification

From 2-D code readers and handhelds to barcode scanners and special solutions—find the ideal solution for your optical identification task.