Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
5500 series manifold, ATEX/IECEx certified, 230 V AC |
General specifications | ||
---|---|---|
Operating mode | automatic purging | |
Series | 5500 | |
Hazardous environment | gas or dust | |
Supply | ||
Rated power | 230 V AC: 7.2 VA, 60 Hz Voltage tolerance: +/- 10 % |
|
Electrical specifications | ||
Fuse rating | 80 mA (fuse rating on 5500 control unit) |
|
Pneumatic parameters | ||
Protective gas supply | instrument grade air or inert gas | |
Pressure requirement | 1.7 bar (25 psi) to 8.0 bar (115 psi) | |
Purge flow rate | solenoid valves : Cv (flow coefficient) = 1.4 needle valve : Cv (flow coefficient) = 0.24 |
|
Ambient conditions | ||
Ambient temperature | -20 ... 50 °C (-4 ... 122 °F) | |
Mechanical specifications | ||
Connection type | Pneumatic Input port: 3/8 inch Tube compression fitting Output port: 3/8" Tube compression fitting |
|
Degree of protection | type 7 & 9 | |
Material | Housing: anodized aluminum 3/8" compression fittings: 316 stainless steel Pressure ports: 3/8" NPTF Bulkhead fitting: 316 stainless steel Mounting bolts: 1/4 - 20, 316 stainless steel Sealing washers: UL recognized type 4X |
|
Mass | 1250 g (2.8 lb) | |
Dimensions | see dimensions | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | ||
Marking | II 2 G Ex mb IIC T5 Gb II 2 D Ex mb tb IIIC T95C Db IP65 Protection by encapsulation PTB 03 ATEX 2018 X |
|
Certificate | ||
Temperature class | T3C | |
International approvals | ||
IECEx approval | II 2 G Ex mb IIC T5 Gb II 2 D Ex mb tb IIIC T95C Db IP65 Protection by encapsulation IECEx PTB 04.0002X |
System | Classcode |
---|---|
ECLASS 13.0 | 27180591 |
ECLASS 12.0 | 27180591 |
ECLASS 11.0 | 27180591 |
ECLASS 10.0.1 | 27291390 |
ECLASS 9.0 | 27291390 |
ECLASS 8.0 | 27291390 |
ECLASS 5.1 | 40050501 |
ETIM 9.0 | EC000243 |
ETIM 8.0 | EC000243 |
ETIM 7.0 | EC000243 |
ETIM 6.0 | EC000243 |
ETIM 5.0 | EC000243 |
UNSPSC 12.1 | 39121303 |
The 5500-MAN-EX01-* combines a solenoid valve for purging and a needle valve for pressurization in one manifold design. When the valve is energized, the solenoid valve is open and allows for a high flow rate of protective gas into the enclosure. When the valve is deenergized, the flow through the internal needle valve is adjustable by a flathead screw driver through the needle stem on the manifold. The solenoid valve is used for purging, leakage compensation, and temperature control by signals from user defined points on the 5500 control unit.
Mounting hardware includes 3/8" tube compression fittings mounted on the manifold for input and output flow, 3/8" tube compression bulkhead fitting for getting flow into the enclosure and certified sealing washers with bolts to mount the manifold to the enclosure. Also included is 1 meter of 3/8" poly tubing with 3/8" poly tube stiffener inserts which allows the connection of plastic tubing to compression fittings without collapsing the tubing.
The 5500-MAN-EX-01-* is certified for Zone applications. For NEC, Class/ Division applications see the model number key for proper manifold selection.
The 5500 valve system works with the 5500 control unit and EPV-5500 vents.
The 5500 system has ATEX and IECEx certification for Zone 2&22 installation.
CAD | Language | File Type | File Size |
---|---|---|---|
DWG and STP files for the Purge 5500-MAN-EX01 / CAD 2-D | ALL | ZIP | 326 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | PTB 03 ATEX 2018 X | ALL | 4024 KB | |
IECEx Certificate of Conformity | IECEx PTB 04.0002X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B0G9 | ALL | 238 KB | |
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B0G7 | ALL | 244 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-B0H1 | ALL | 163 KB |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|