Serviceline Industrial Sensors
Serviceline Explosion Protection

Power Feed Module M-LB-5300

M-LB-5300
  • Supply current 1 A
  • Internal fuse
  • Fault indication via LED
  • Mounting on base module, pluggable

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  M-LB-5300

Product Description
Power Feed Module
Supply
Connectionterminals 3+, 4-
cable specification of the base module in conjunction with the power feed module:
- cable length: max. 10 m
- core cross-section: min. 1 mm2
Rated voltage19 ... 30 V DC
Fusing2 AT
Electrical specifications
Power dissipation0.4 W
Output
Connectionvia Universal Power Rail M-UPR-03-S
Output rated operating current1 A
Output voltage24 V DC
Indicators/settings
Display elementsLED PWR (power supply), green LED
LED FLT (fault signal), red LED
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Degree of protectionIEC 60529:2013
Ambient conditions
Ambient temperature-40 ... 60 °C (-40 ... 140 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Relative humiditymax. 95 % , without condensation
Corrosion resistanceacc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20
Massapprox. 20 g
Dimensions6.2 x 77 x 79 mm
Mountingpluggable in base module for mounting on 35 mm DIN mounting rail
Data for application in connection with hazardous areas
CertificateBVS 17 ATEX E 070 X
MarkingEx-Hexagon II 3G Ex ec IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-7:2015
International approvals
IECEx approval
IECEx certificateIECEx BVS 17.0061X
IECEx markingEx ec IIC T4 Gc
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 11.027130805
ECLASS 10.0.127130805
ECLASS 9.027130805
ECLASS 8.027130805
ECLASS 5.127130801
ETIM 8.0EC000941
ETIM 7.0EC000941
ETIM 6.0EC000941
ETIM 5.0EC000941
UNSPSC 12.139121610

Documents: M-LB-5300

ManualsLanguageFile TypeFile Size
ManualENGPDF4175 KB
HandbuchGERPDF4187 KB
Instruction manuals
Návod k poużitíCZEPDF127 KB
Instruktions manualDANPDF126 KB
Instruction manualENGPDF131 KB
KasutusjuhendESTPDF124 KB
KäyttöohjeFINPDF122 KB
Manuel d'instructionsFRAPDF128 KB
BetriebsanleitungGERPDF133 KB
Οδηγίες χρήσηςGREPDF135 KB
HandleidingHOLPDF127 KB
Instruction manual / BetriebsanleitungHRVPDF127 KB
Manuale di istruzioniITAPDF126 KB
Lietošanas pamācībaLAVPDF126 KB
Instrukciju vadovasLITPDF127 KB
Instrukcja obsługiPOLPDF129 KB
Manual de instruçõesPORPDF126 KB
Manual de utilizareRONPDF126 KB
Návod na poużitieSLKPDF126 KB
Navodila za uporaboSLVPDF125 KB
Manual de instruccionesSPAPDF126 KB
ManualSWEPDF125 KB

Approvals+Certificates: M-LB-5300

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-3922PDF84 KB
Certificates
BVS Ex ec Ex ia IECEx Certificate of ConformityIECEx BVS 17.0061XLINK---
China SITIIAS CCC Ex Certificate2020322304002904 (Singapore)PDF2709 KB
EAC Lenpromexpertiza (LPE) EAC TP TC 012/2011EAEC RU C-DE.AA71.B.00023/19PDF1206 KB
Europe DEKRA EXAM BVSBVS 17 ATEX E 070 XPDF1694 KB
India PESO (India) CCOEA/P/HQ/KA/104/5593 (P425737)PDF1405 KB

Associated Products: M-LB-5300

Matching System Components

Base for protection module or function module, Easy replacement of modules without tools, Connection via screw terminals, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa

Base for protection module or function module, Easy replacement of modules without tools, Connection via spring terminals with push-in connection technology, DIN rail mountable, Up to SIL 3 acc. to IEC 61508pa
3-conductor insert for base module, Provides the power supply of the plugged modules, Transfers a fault signal or a maintenance signal, Standard length 0.8 m (2.6 ft), simple to customize to application spacepa
Accessories
For surge protection system M-LB-5000, Isolation acc. to IEC 60079-11, Color black, DIN rail mountablepa

Function: M-LB-5300

The power feed module supplies the Universal Power Rail with voltage.

The device can supply up to 120 modules.

The device has LEDs for indicating supply and fault.

The device is plugged onto the base module and, together with the base module, forms the power supply.

The device can be replaced without tools by a locking lever.

Functional Safety Hub from Pepperl+Fuchs

Several hundred products with a SIL/PL assessment, free tools, and brochures in one place: the "Functional Safety Hub" is your starting point when you have to implement safety functions.

Intelligent Surge Protection M-LB-5000

The M-LB-5000 surge protection system offers a combination of diagnostics and modularity within a narrow housing design of only 6.2 mm width. Explore the easiest way to protect plant assets …