Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL23-8-H-1000-IR/47/67/92/104
Product Description |
Background suppression sensor |
General specifications |
Detection range | 50 ... 1000 mm |
Detection range min. | 50 ... 150 mm |
Detection range max. | 50 ... 1000 mm |
Light source | IRED |
Light type | modulated infrared light |
Black-white difference (6 %/90 %) | < 10 % |
Diameter of the light spot | 25 mm at 1000 mm sensor range |
Opening angle | 1.5 ° |
Ambient light limit | 12000 Lux |
Functional safety related parameters |
MTTFd | 540 a |
Mission Time (TM) | 20 a |
Diagnostic Coverage (DC) | 60 % |
Indicators/operating means |
Function indicator | LED yellow, lights up with receiver lit |
Control elements | Programming switch for light/dark switching |
Control elements | Sensing range adjuster |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | 100 mA |
Output |
Switching type | light/dark on |
Signal output | 2 PNP, complementary, short-circuit protected, reverse polarity protected |
Switching voltage | 30 V DC |
Switching current | max. 200 mA |
Switching frequency | 10 Hz |
Response time | 50 ms |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | cULus |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 x 1 connector |
Material | |
| Housing | Terluran® GV15 |
| Optical face | glass |
Mass | 180 g |
Dimensions | |
| Height | 91 mm |
| Width | 26.8 mm |
| Depth | 67.6 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
Details:
RL23-8-H-1000-IR/47/67/92/104
Product Documentation:
RL23-8-H-1000-IR/47/67/92/104
Design / Simulation:
RL23-8-H-1000-IR/47/67/92/104
Approvals:
RL23-8-H-1000-IR/47/67/92/104
Associated Products:
RL23-8-H-1000-IR/47/67/92/104
Accessories |
|
|
|
Mounting aid for round steel ø 12 mm or sheet 1.5 mm ... 3 mmfa |
|
|
|
|
Mounting bracket: mounting aid for sensors in the RL* seriesfa |
|
|
|
|
Mounting aid for RL* seriesfa |
|
|
|
|
Mounting bracket for rear wall mountingfa |
|