Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
CP18D4DPL2
Product Description |
Diffuse mode sensor |
General specifications |
Detection range | 0 ... 400 mm |
Light source | IRED 880 nm |
Light type | modulated infrared light |
Opening angle | 3 ° |
Optical face | frontal |
Indicators/operating means |
Function indicator | LED red |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | < 35 mA |
Output |
Switching type | light-on |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | 30 V DC |
Switching current | max. 150 mA |
Switching frequency | 500 Hz |
Response time | 1 ms |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
Approvals | CE |
| USA | UL |
Ambient conditions |
Ambient temperature | -30 ... 70 °C (-22 ... 158 °F) |
Storage temperature | -30 ... 70 °C (-22 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m fixed cable |
Material | |
| Housing | plastic |
| Optical face | plastic |
Mass | 60 g |
Dimensions | |
| Length | 55 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
CP18D4DPL2
Design / Simulation:
CP18D4DPL2