Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RL21-8-800/49
Product Description |
Diffuse mode sensor |
General specifications |
Detection range | 10 ... 800 mm |
Light source | IRED |
Light type | modulated infrared light |
Diameter of the light spot | approx. 30 mm at 800 mm detection range |
Opening angle | approx. 2 ° |
Indicators/operating means |
Function indicator | LED, red/green, red when falling short of the stability control, green when stability control ≥3 |
Control elements | Programming switch for light/dark on, time functions,; time adjuster, sensitivity adjuster |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Output |
Switching type | light/dark on switchable |
Signal output | 1 PNP and 1 NPN short-circuit protected, reverse polarity protected |
Approvals and certificates |
Approvals | CE |
Mechanical specifications |
Degree of protection | IP65 |
Connection | terminal compartment |
Material | |
| Housing | Terluran® GV15 |
| Optical face | glass |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
RL21-8-800/49