Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OCT500-M1A-B3
Product Description |
Diffuse mode sensor |
General specifications |
Detection range | without fiberoptic cable : 0 ... 500 mm , with fiberoptic cable see selection table for fiberoptic cables |
Detection range min. | 0 ... 40 mm |
Detection range max. | 0 ... 500 mm |
Reference target | standard white 200 mm x 200 mm |
Light source | LED |
Light type | modulated infrared light |
Ambient light limit | 40000 Lux |
Indicators/operating means |
Operation indicator | LED green |
Function indicator | LED yellow: switching state LED red: stability control (flashing) |
Control elements | Sensing range adjuster |
Electrical specifications |
Operating voltage | via AS-Interface network |
Ripple | 10 % |
No-load supply current | ≤ 40 mA |
Time delay before availability | ≤ 20 ms |
Output |
Stability alarm output | data bit D1 (not at 1.5 kHz) |
Switching type | light/dark on |
Signal output | AS-Interface |
Switching frequency | ≤ 1.5 kHz / 200 Hz switchable |
Response time | ≤ 0.3 ms at 1.5 kHz ≤ 2.5 ms at 200 Hz |
Timer function | pulse extension 20 ms, configurable |
Standard conformity |
Standards | EN 60947-5-2 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | CE |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M16 terminal compartment, core cross section ≤ 2.5 mm2 |
Material | |
| Housing | PBT |
| Optical face | Scratch resistant mineral glass lens |
Mass | 100 g |
Dimensions | |
| Height | 30 mm |
| Width | 30 mm |
| Depth | 102 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
OCT500-M1A-B3
Product Documentation:
OCT500-M1A-B3
Design / Simulation:
OCT500-M1A-B3