Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
KT9-50/25/102/115
Product Description |
Diffuse mode sensor |
General specifications |
Detection range | 0 ... 50 mm |
Reference target | standard white, 100 mm x 100 mm |
Light source | LED |
Light type | modulated infrared light |
Optical face | frontal |
Ambient light limit | 10000 Lux |
Indicators/operating means |
Function indicator | switching state, LED yellow |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 15 mA |
Time delay before availability | ≤ 20 ms |
Output |
Switching type | light-on |
Signal output | 1 switch output NPN |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Switching frequency | ≤ 250 Hz |
Response time | ≤ 3 ms |
Compliance with standards and directives |
Standard conformity | |
| Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Ambient conditions |
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 2 m, 3 x 0.14 mm2, PVC cable |
Material | |
| Housing | Stainless steel 1.4305 / AISI 303 |
| Optical face | Scratch resistant mineral glass lens |
Mass | 38 g |
Dimensions | |
| Length | 35 mm |
| Diameter | 4 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
KT9-50/25/102/115
Design / Simulation:
KT9-50/25/102/115