Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Background suppression sensor |
General specifications | ||
---|---|---|
Detection range | 0.5 ... 8 mm | |
Detection range min. | 0.5 ... 8 mm | |
Detection range max. | 0.5 ... 10 mm | |
Background suppression | starts from 10 mm | |
Light source | IRED | |
Light type | modulated infrared light , 870 nm | |
Black-white difference (6 %/90 %) | ≤ 10 % | |
Diameter of the light spot | 2 mm at 8 mm sensor range | |
Opening angle | approx. 12 ° | |
Ambient light limit | 50000 Lux | |
Functional safety related parameters | ||
MTTFd | 63070 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | see accessory: signal transformer | |
Output | ||
Signal output | see accessory: signal transformer | |
Compliance with standards and directives | ||
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Shock and impact resistance | IEC / EN 60068. half-sine, 40 g in each X, Y and Z directions | |
Vibration resistance | IEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions | |
Approvals and certificates | ||
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 1500 mm fixed cable | |
Material | ||
Housing | Stainless steel 1.4305 / AISI 303 | |
Optical face | glass | |
Cable | PVC | |
Cable | ||
Sheath diameter | 2.9 mm | |
Color | black | |
Mass | 20 g | |
Dimensions | ||
Length | 25 mm | |
Diameter | 4 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270904 |
ECLASS 10.0.1 | 27270904 |
ECLASS 9.0 | 27270904 |
ECLASS 8.0 | 27270904 |
ECLASS 5.1 | 27270904 |
ETIM 9.0 | EC002719 |
ETIM 8.0 | EC002719 |
ETIM 7.0 | EC002719 |
ETIM 6.0 | EC002719 |
ETIM 5.0 | EC002719 |
UNSPSC 12.1 | 39121528 |
The KT10 series features high switching accuracy, color independence, are highly resistant to dust and solvents, have high sensing ranges, which ideally suits these sensors for applications in printing and packaging industry as well as in medical and pharmaceutical applications.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 23 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|