Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Diffuse mode sensor OBT200-18GM70-E4-V1

OBT200-18GM70-E4-V1
  • Detection range up to 200 mm
  • Light/dark ON, programmable
  • Sensitivity adjuster for optimal adaptation to the application
  • Strong metallic housing in cylindrical shape M18 x 1
  • LED indicator for a simple operation start
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBT200-18GM70-E4-V1

Product Description
Diffuse mode sensor
General specifications
Detection range0 ... 200 mm
Light sourceLED
Light typemodulated infrared light
Indicators/operating means
Function indicatorLED yellow: switching state
Control elementssensitivity adjustment
Electrical specifications
Rated operating voltage10 ... 30 V DC , ripple 10 %SS
Operating voltage10 ... 30 V DC
Output
Switching typelight/dark on, programmable
Signal output1 switch output NPN
Approvals and certificates
ApprovalsCE
Mechanical specifications
Degree of protectionIP67
Connection4-pin, M12 x 1 connector
Material
Housingbrass, nickel-plated
Optical facePC

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: OBT200-18GM70-E4-V1

Approvals: OBT200-18GM70-E4-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...