Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OBT400-L2-E5-V1
Product Description |
Diffuse mode sensor |
General specifications |
Detection range | 0 ... 400 mm |
Detection range min. | 0 ... 50 mm |
Detection range max. | 0 ... 400 mm |
Reference target | standard white 200 mm x 200 mm |
Light source | LED |
Light type | modulated visible red light |
Ambient light limit | 15000 Lux |
Indicators/operating means |
Function indicator | LED yellow: switching state LED red: pre-fault indication |
Control elements | sensitivity adjustment |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
Ripple | 10 % |
No-load supply current | ≤ 20 mA |
Time delay before availability | ≤ 20 ms |
Output |
Switching type | light/dark on |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 250 mA |
Switching frequency | ≤ 200 Hz |
Response time | ≤ 2.5 ms |
Conformity |
Product standard | EN 60947-5-2 |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | CE |
Ambient conditions |
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 x 1 connector |
Material | |
| Housing | PBT |
| Optical face | scratch resistant plastic lens |
Mass | 60 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Details:
OBT400-L2-E5-V1
Product Documentation:
OBT400-L2-E5-V1
Design / Simulation:
OBT400-L2-E5-V1