Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product OBT350-R100-2EP-IO
Not available for purchase
Not available for purchase

Convergent mode sensor ML8-8-HGU-50-RT/102/115/162

ML8-8-HGU-50-RT/102/115/162
  • Diffuse mode sensor with long, narrow light spot
  • Specially designed for detecting critical objects such as PCBs
  • Background interference suppression
  • Tamper-proof, no operating controls
  • Plug and Play
  • Not sensitive to ambient light, even with switched energy saving lamps

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  ML8-8-HGU-50-RT/102/115/162

Product Description
Diffuse mode sensor with special light spots for detecting PCBs, miniature design, background suppression, 50 mm detection range, red light, light on, NPN output, fixed cable
General specifications
Detection range25 ... 50 mm
Reference targetstandard black, 100 mm x 100 mm
Light sourceLED , 645 nm
Light typemodulated visible red light
Diameter of the light spotapprox. 4 mm x 35 mm at 50 mm
Opening angleEmitter 1.5° vertical 35 ° horizontal
Ambient light limitEN 60947-5-2
Functional safety related parameters
MTTFd830 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Function indicator2 LEDs yellow, light up in case of detection
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply current< 20 mA
Output
Switching typelight-on
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 1.5 V DC
Response time1 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus Listed, Class 2 Power Source, Type 1 enclosure
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Degree of protectionIP65 / IP67
Connection2 m fixed cable
Material
HousingPC (glass-fiber-reinforced Makrolon)
Optical facePMMA
Massapprox. 50 g
Dimensions
Height31 mm
Width23 mm
Depth11 mm

Classifications

SystemClasscode
ECLASS 13.027270903
ECLASS 12.027270903
ECLASS 11.027270903
ECLASS 10.0.127270903
ECLASS 9.027270903
ECLASS 8.027270903
ECLASS 5.127270903
ETIM 9.0EC001821
ETIM 8.0EC001821
ETIM 7.0EC001821
ETIM 6.0EC001821
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: ML8-8-HGU-50-RT/102/115/162

Function

Small, robust and reliable, the ML8 series of miniature sensors is particularly suitable for non-contact detection of objects in confined spaces. The LED indicator is located behind the lens and provides reliable information on the sensor's operating status. The LED is always visible, even if the sensor is completely embedded. Flexible mounting options and fixed preset detection ranges simplify setup and operation.

Informative Literature: ML8-8-HGU-50-RT/102/115/162

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: ML8-8-HGU-50-RT/102/115/162

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF366 KB

Design / Simulation: ML8-8-HGU-50-RT/102/115/162

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP760 KB

Approvals: ML8-8-HGU-50-RT/102/115/162

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3ALLPDF1806 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0710BALLPDF74 KB

Associated Products: ML8-8-HGU-50-RT/102/115/162

Accessories
Mounting aid for ML7 and ML8 series, Mounting bracketfa
Mounting aid for ML7 and ML8 series, Mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...