Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Diffuse mode sensor with special light spots for detecting PCBs, miniature design, background suppression, 50 mm detection range, red light, light on, PNP output, M8 plug |
General specifications | ||
---|---|---|
Detection range | 25 ... 50 mm | |
Reference target | standard black, 100 mm x 100 mm | |
Light source | LED , 645 nm | |
Light type | modulated visible red light | |
Diameter of the light spot | approx. 4 mm x 35 mm at 50 mm | |
Opening angle | Emitter 1.5° vertical 35 ° horizontal | |
Ambient light limit | EN 60947-5-2 | |
Functional safety related parameters | ||
MTTFd | 830 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Function indicator | 2 LEDs yellow, light up in case of detection | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC , class 2 | |
Ripple | max. 10 % | |
No-load supply current | < 20 mA | |
Output | ||
Switching type | light-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 100 mA | |
Voltage drop | ≤ 1.5 V DC | |
Response time | 1 ms | |
Conformity | ||
Product standard | EN 60947-5-2 | |
Approvals and certificates | ||
UL approval | cULus Listed, Class 2 Power Source, Type 1 enclosure | |
CCC approval | CCC approval / marking not required for products rated ≤36 V | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP65 / IP67 | |
Connection | M8 x 1 connector, 4-pin | |
Material | ||
Housing | PC (glass-fiber-reinforced Makrolon) | |
Optical face | PMMA | |
Connector | plastic | |
Mass | approx. 10 g | |
Dimensions | ||
Height | 31 mm | |
Width | 23 mm | |
Depth | 11 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270903 |
ECLASS 12.0 | 27270903 |
ECLASS 11.0 | 27270903 |
ECLASS 10.0.1 | 27270903 |
ECLASS 9.0 | 27270903 |
ECLASS 8.0 | 27270903 |
ECLASS 5.1 | 27270903 |
ETIM 9.0 | EC001821 |
ETIM 8.0 | EC001821 |
ETIM 7.0 | EC001821 |
ETIM 6.0 | EC001821 |
ETIM 5.0 | EC001821 |
UNSPSC 12.1 | 39121528 |
Small, robust and reliable, the ML8 series of miniature sensors is particularly suitable for non-contact detection of objects in confined spaces. The LED indicator is located behind the lens and provides reliable information on the sensor's operating status. The LED is always visible, even if the sensor is completely embedded. Flexible mounting options and fixed preset detection ranges simplify setup and operation.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 398 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 853 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-41301991-3 / UL-CA-L87056-31-41301991-3 | ALL | 1806 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0710B | ALL | 74 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|