Serviceline Industrial Sensors
Serviceline Explosion Protection

Background suppression sensor MLV41-8-H-120-RT-6628

MLV41-8-H-120-RT-6628
  • Reliable detection of all surfaces, independent of color and structure
  • Precision background suppression, adjustable
  • Low sensitivity to target color
  • PowerBeam transmitter LED
  • Very small light beam diameter

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  MLV41-8-H-120-RT-6628

Product Description
Triangulation sensor with background suppression in corrosion-resistant metal housing with sensing-by-ranging functionality, IO-Link interface, 120 mm adjustable detection range, red light, push-pull output, M12 plug
General specifications
Detection range20 ... 120 mm
Black-white difference < 3%
Adjustment range20 ... 120 mm
Reference targetstandard white, 100 mm x 100 mm
Light sourceLED
Light typemodulated visible red light
Diameter of the light spotapprox. 4 mm at sensor range 100 mm
Angle of divergenceapprox. 2.5 °
Ambient light limit25000 Lux
Functional safety related parameters
MTTFd500 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , Undervoltage indicator: Green LED, pulsing (approx. 0.8 Hz) , short-circuit : LED green flashing (approx. 4 Hz)
Function indicator2 LEDs yellow
ON: object inside the scanning range
OFF: object outside the scanning range
Control elementsSensing range adjuster
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
Ripplemax. 10 %
No-load supply currentmax. 25 mA at 24 V supply voltage
Output
Signal output2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected
Switching voltagemax. 30 V DC
Switching currentmax. 100 mA
Voltage drop≤ 2 V DC
Switching frequency200 Hz
Response time2.5 ms
Conformity
Product standardEN 60947-5-2
Approvals and certificates
UL approvalcULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure)
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-40 ... 75 °C (-40 ... 167 °F)
Mechanical specifications
Housing width31 mm
Housing height56.5 mm
Housing depth13.6 mm
Degree of protectionIP67
Connectionwith M9, 5-pin metal connector
Material
HousingAluminum , Delta-Seal coated
Optical faceglass pane
Connectormetal
Massapprox. 40 g

Approvals+Certificates: MLV41-8-H-120-RT-6628

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1846BPDF87 KB
Certificates
US CA UL General PurposeE87056LINK---

Associated Products: MLV41-8-H-120-RT-6628

Accessories

Female cordset, M12, 4-pin, PUR cablefa

Female cordset, M12, 4-pin, PUR cablefa
Mounting bracket for Sensors series MLV41 for M12 rod mountingfa
Mounting bracket fa