General specifications |
Signal type | Analog input |
Supply |
Connection | via Termination Board |
Rated voltage | 20.4 ... 30 V via Termination Board |
Rated current | 50 mA at 24 V, 20 mA output (per channel) |
Power dissipation | 0.8 W at 24 V (per channel) |
Input |
Connection | terminals 1+, 4-; 2+, 5- |
Input current | 4 ... 20 mA , current limit 26 mA |
Ripple | 10 mV eff |
Voltage | min. 15.5 V at 20 mA |
Output |
Connection | terminals 11+, 14-; 12+, 15- |
Load | 0 ... 650 Ω |
Output signal | 4 ... 20 mA or 1 ... 5 V (on 250 Ω internal shunt) |
Ripple | 10 mV eff on a load of 250 Ω, reqired for communications |
Response time | 40 ms , 10 ... 90 % step change |
Transfer characteristics |
Calibrated accuracy | < ± 0.1 % of full-scale value (current output) |
Influence of temperature | < ± 0.01 %/ K |
Frequency range | communication channel: 0.5 ... 40 kHz within 3 db, (-6 db at 100 kHz), Tx to output and output to Tx, suitable for use with SMART transmitters using HART or similar protocol |
Influence of load | < ± 0.1 % of full-scale value from 0 ... 650 Ω |
Linearity | < ± 0.1 % of full-scale value |
Indicators/settings |
Display elements | LED PWR ON (power supply), one green LED |
Control elements | DIP switches at the housing side for output 4 ... 20 mA or 1 ... 5 V, (on 250 Ω, 0.1 % internal shunt) |
Factory setting | 4 ... 20 mA |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Conformity |
Degree of protection | IEC 60529 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Material | Polycarbonate |
Mass | approx. 140 g |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) |
| Height | 106 mm |
| Width | 18 mm |
| Length | 128 mm |
Data for application in connection with hazardous areas |
EU-type examination certificate | CESI 02 ATEX 086 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)G [EEx ia] IIC [circuit(s) in zone 0/1/2] |
| Input | EEx ia IIC |
| Voltage | 26 V |
| Current | 93 mA |
| Power | 605 mW |
Supply | |
| Maximum safe voltage | 250 V AC / 375 V DC (Attention! Um is no rated voltage.) |
Galvanic isolation | |
| Input/input | safe galvanic isolation acc. to EN 50020, 500 Vrms |
| Input/Output | safe galvanic isolation acc. to EN 50020, 1500 Vrms |
| Input/power supply | safe galvanic isolation acc. to EN 50020, 1500 Vrms |
Directive conformity | |
| Directive 94/9/EC | EN 50014, EN 50020, EN 50284 |
International approvals |
CSA approval | |
| Control drawing | 366-005CS-12B (cCSAus) |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |