Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Solenoid Driver HiD2876

HiD2876
  • 2-channel isolated barrier
  • 24 V DC supply (bus or loop powered)
  • Output 40 mA at 11.2 V DC, 55 mA current limit
  • Contact or logic control input
  • Entity parameter Io/Isc = 93 mA
  • Line fault detection (LFD)
  • Up to SIL 2 acc. to IEC/EN 61508 (bus powered)
  • Up to SIL 3 acc. to IEC/EN 61508 (loop powered)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiD2876

General specifications
Signal typeDigital Output
Functional safety related parameters
Safety Integrity Level (SIL)SIL 3
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V DC loop powered
20.4 ... 30 V DC bus powered via Termination Board
Input current62 mA at 24 V, 300 Ω load (per channel)
Power dissipation1 W at 24 V, 300 Ω load (per channel)
Input
Connection sidecontrol side
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-) bus powered
SL1: 8b(+), 7b(-); 9b(+), 10b(-) loop powered
Control inputexternal switch (dry contact or open collector) non isolated or logic signal input fully floating
Signal level1-signal: 15...30 V DC (current limited to 3 mA) or contact close (internal 10 kΩ pull-up)
0-signal: 0...5 V DC or contact open
Power dissipation1 W at 24 V, 300 Ω load (per channel) for loop powered
Inrush current0.2 A , 15 ms loop powered
Output
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-), 7a(+); 1a(+), 1b(-), 3b(+)
Internal resistorapprox. 280 Ω
Current≤ 40 mA
Voltage≥ 11.2 V
Current limit55 mA
Open loop voltageapprox. 22.5 V
Loadnominal 0.1 ... 5 kΩ
Switching frequency- bus powered: filter OFF: max. 150 Hz, filter ON: max. 15 Hz
- loop powered: max. 10 Hz
Energized/De-energized delay- bus powered: filter OFF: 1 ms, filter ON: 10 ms
- loop powered: switch-on 50 ms, switch-off 6 ms (300 Ω load)
Fault indication output
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Fault current4 mA pulsing (20 ms ON, 200 ms OFF)
Fault levellead short-circuit detection at < 25 Ω
lead breakage detection at > 100 kΩ typical
Galvanic isolation
Output/Outputsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 60 V
Output/power supply, inputs, and collective errorsafe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V
Indicators/settings
Display elementsLEDs
Control elementsDIP switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Height106 mm
Width18 mm
Length128 mm
Mountingon termination board
Codingpin 1 and 3 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateCESI 10 ATEX 036
MarkingEx-Hexagon II (1)GD [Ex ia] IIC, [Ex iaD] [circuit(s) in zone 0/1/2/20/21/22]
OutputEx ia, Ex iaD
Voltage26 V
Current93 mA
Power605 mW
Supply
Maximum safe voltage253 V AC (Attention! Um is no rated voltage.)
CertificatePF 10 CERT 1729 X
MarkingEx-Hexagon II 3G Ex nA IIC T4 Gc
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
IECEx approvalIECEx CES 10.0013
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiD2876

Function

This isolated barrier is used for intrinsic safety applications.

It supplies power to solenoids, LEDs, and audible alarms, located in a hazardous area.

It is controlled with a loop-powered control signal, switch contact, transistor, or logic signal.

At full load, 11.2 V at 40 mA (with 55 mA current limit) is available for the hazardous area application.

An alternative low current output is available for driving a single LED without installing an external current limiting resistor.

Line fault detection of the field circuit is indicated by a red LED and an output on the fault bus.

This device mounts on a HiD Termination Board.

Product Documentation: HiD2876

Language Selection:
Product informationLanguageFile TypeFile Size
Application Guideline Solenoid DriversENGPDF734 KB
Safety and Security Documentation
Instruction manualENGPDF168 KB
Functional Safety ManualENGPDF1399 KB
Manuals
System ManualENGPDF5438 KB

Design / Simulation: HiD2876

Language Selection:
CADLanguageFile TypeFile Size
CAD 2-D / CAD 2-DALLZIP16364 KB
CAE
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA)ALLZIP3536 KB

Approvals: HiD2876

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CESI IECEx Certificate of ConformityIECEx CES 10.0013ALLLINK---
Canada, USA CSACoC 70001345ALLPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (M1) ATEX Category (1) GCESI 10 ATEX 036ALLPDF1416 KB
Europe Pepperl+Fuchs Certificate of Compliance ATEX Category 3PF 10 CERT 1729XALLPDF206 KB
exida Functional Safety AssessmentP+F 11/07-044 R034 V1R2ALLPDF577 KB
Control Drawings
Control drawing CSA / Control drawing CSA   ALLPDF98 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.