Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Solenoid Driver HiD2878

HiD2878
  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Output 40 mA at 11.2 V DC, 52 mA current limit
  • Contact or logic control input
  • Entity parameter Io/Isc = 93 mA
  • Line fault detection (LFD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  HiD2878

General specifications
Signal typeDigital Output
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V via Termination Board
Input current60 mA at 24 V, 300 Ω load (per channel)
Power dissipation1 W at 24 V, 300 Ω load (per channel)
Input
ConnectionSL1: 8a(+), 7a(-); 10a(+), 9a(-)
Control inputexternal switch (dry contact or open collector) non isolated or logic signal input fully floating
Operating modeoutput on with contact close or transistor on or logic level > 4 V
output off with contact open or transistor off or logic level < 1.5 V
Output
ConnectionSL2: 5a(+), 5b(-); 1a(+), 1b(-)
Output voltage40 mA at 11.2 V DC, 52 mA current limit
Load0.1 ... 5 kΩ
Switching frequencymax. 250 Hz
Response timeturn-on time 1 ms, turn-off time 2 ms, at 300 Ω load
Fault indication output
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Fault current4 mA typical
Fault levellead short-circuit detection at < 25 Ω
lead breakage detection at > 100 kΩ typical
Indicators/settings
Display elementsLED PWR ON (power supply), one green LED
LED STATUS (output status), one yellow LED per channel
LED FAULT (lead fault), one red LED per channel
Control elementsDIP switches at the housing side for:
- logic input (fully floating)
- dry contact or open collector
Factory settingInput: dry contact
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Height106 mm
Width18 mm
Length128 mm
Mountingon termination board
Codingpin 1 and 3 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-type examination certificateCESI 02 ATEX 086 , for additional certificates see www.pepperl-fuchs.com
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC
OutputEx ia, Ex iaD
Voltage26 V
Current93 mA
Power605 mW
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
Galvanic isolation
Input/Outputsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Output/power supplysafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Output/Outputsafe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V
Directive conformity
Directive 94/9/ECEN 60079-0:2009, EN 60079-11:2007 , EN 60079-26:2007 , EN 61241-11:2006
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210101
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127210121
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: HiD2878

Datasheet: HiD2878

DatasheetFile TypeFile Size
Datasheet HiD2878PDF266 KB
Datenblatt HiD2878PDF276 KB

Documents: HiD2878

ManualsFile TypeFile Size
System ManualPDF5438 KB
SystemhandbuchPDF5450 KB
Technical information
Application Guideline Solenoid DriversPDF734 KB
Anwendungsbeschreibung VentilsteuerbausteinePDF737 KB

CAD+CAE: HiD2878

CADFile TypeFile Size
CAD 2-D / CAD 2-DZIP16364 KB
EPLAN
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA)ZIP3536 KB

Approvals+Certificates: HiD2878

CertificatesFile TypeFile Size
Canada, USA CSAPDF136 KB
Europe CESI ATEX Category (1) D ATEX Category (1) GPDF3887 KB
Europe Pepperl+Fuchs ATEX Category 3 GPDF446 KB
TUV Nord IECEx Certificate of ConformityLINK---
Control Drawings
Control drawing CSA / Control drawing CSAPDF98 KB
Safety Products Selector

Choose from various selection criteria like safety integrity level, performance level, device function, and signal type and find the SIL/PL assessed device that you are looking for.