Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V via Termination Board | |
Ripple | within the supply tolerance | |
Current | ≤ 95 mA at 20.4 V and ≤ 63 mA at 30 V | |
Power consumption | ≤ 1.95 W | |
Input | ||
Connection | SL2: 5a(+), 1a(+), 1b(-), 5b(-); 7a(+), 3a(+), 3b(-), 7b(-) | |
RTD | type Cu10, Cu50, Cu100, Pt10, Pt50, Pt100, Pt500, Pt1000, Ni100 (EN 60751: 1995) type Pt10GOST, Pt50GOST, Pt100GOST, Pt50GOST, Pt1000GOST (P50353-92) |
|
Measuring current | approx. 200 µA with RTD | |
Types of measuring | 2-, 3-, 4-wire connection | |
Lead resistance | max. 50 Ω per line | |
Measurement loop monitoring | sensor breakage, sensor short-circuit | |
Thermocouples | type B, E, J, K, N, R, S, T (IEC 584-1: 1995) type L (DIN 43710: 1985) type TXK, TXKH, TXA (P8.585-2001) |
|
Cold junction compensation | at field terminals | |
Measurement loop monitoring | sensor breakage | |
Potentiometer | 0.1 ... 20 kΩ | |
Types of measuring | 3-wire connection | |
Voltage | selectable within the range -100 ... 100 mV | |
Input resistance | min. 1 MΩ (-100 ... 100 mV) | |
Output | ||
Connection | SL1: 8a(+), 7a(-); 10a(+), 9a(-) | |
Output I, II | analog, current or voltage output | |
Current range | 0/4 ... 20 mA | |
Voltage range | 0 ... 5 V or 1 ... 5 V (on 250 Ω, 0.1 % internal shunt) | |
Fault signal | downscale 0 or 2 mA, upscale 21.5 mA (acc. NAMUR NE43) | |
Source | load 0 ... 550 Ω , open-circuit voltage ≤ 18 V | |
Sink | 0/4 ... 20 mA (sink mode), working voltage 7 ... 30 V | |
Fault indication output | ||
Connection | SL1: 6b | |
Output type | open collector transistor (internal fault bus) | |
Transfer characteristics | ||
Deviation | ||
After calibration | Pt100: ± (0.05 % of measurement value in °C + 0.05 % of span + 0.1 K (4-wire connection)) thermocouple: ± (0.05 % of measurement value in °C + 0.05 % of span + 1 K (1.2 K for types R and S)) This includes ± 0.8 K fault of the cold junction compensation (CJC) |
|
Influence of ambient temperature | current output (deviation of CJC included): Pt100: ± (0.0015 % of measurement value in K + 0.006 % of span)/K ΔTamb*) thermocouple: ± (0.02 K + 0.01 % of measurement value in K + 0.006 % of span)/K ΔTamb*) *) ΔTamb = ambient temperature change referenced to 23 °C (296 K) |
|
Influence of supply voltage | < 0.01 % of span | |
Influence of load | ≤ 0.1% of full scale from 0 ... 550 Ω | |
Reaction time | worst case value (sensor breakage and/or sensor short circuit detection enabled) mV: 1.2 s, thermocouples with CJC: 1.4 s, thermocouples with fixed ref. temp: 1.4 s, 3- or 4-wire RTD: 1.1 s, 2-wire RTD: 920 ms |
|
Galvanic isolation | ||
Power supply/programming input | There is no electrical isolation between the programming input and the supply. The programming cable provides galvanic isolation so that ground loops are avoided. |
|
Indicators/settings | ||
Factory setting | ouput: current source 4 ... 20 mA input: Pt100, 4-wire, temperature range -200 ... 850 C (73 ... 1123 K) |
|
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 2 and 4 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 02 ATEX 086 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)GD [EEx ia] IIC [circuit(s) in zone 0/1/2] | |
Input | EEx ia IIC | |
Voltage | 10 V | |
Current | 15 mA | |
Power | 38 mW | |
Analog outputs, power supply, collective error | ||
Maximum safe voltage | 250 V (Attention! This is not the rated voltage.) | |
Interface | ||
Maximum safe voltage | 250 V (Attention! The rated voltage is lower.), RS 232 | |
Galvanic isolation | ||
Input/input | 125 V AC max. common voltage between isolated channels (mV or thermocouple inputs only) | |
Input/Output | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Input/power supply | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Input/Programming input | safe galvanic isolation acc. to EN 50020, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 50014, EN 50020, EN 50284 | |
International approvals | ||
CSA approval | ||
Control drawing | 366-005CS-12B (cCSAus) | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210129 |
ECLASS 12.0 | 27210129 |
ECLASS 11.0 | 27210129 |
ECLASS 10.0.1 | 27210129 |
ECLASS 9.0 | 27210129 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210107 |
ETIM 9.0 | EC002919 |
ETIM 8.0 | EC002919 |
ETIM 7.0 | EC002919 |
ETIM 6.0 | EC002919 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This isolated barrier is used for intrinsic safety applications.
This device accepts thermocouples (TC), millivolts, potentiometers, or resistance temperature detectors (RTD) from a hazardous area and converts them to an isolated, linearized analog output in the safe area.
The outputs can be selected as a current source, current sink, or voltage source with DIP switches on the side panel.
Line fault detection of the field circuit is indicated by a red LED and an output on the fault bus. The fault conditions are monitored via a Fault Indication Board.
The device is easily configured by the use of the PACTware configuration software.
This device mounts on a HiD Termination Board.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Safety Manual | ENG | 588 KB | |
Manuals | |||
Manual HiC2081, HiD2081, HiD2082 | ENG | 5352 KB | |
System Manual | ENG | 5438 KB | |
Installation and configuration guide Device Type Manager (DTM) | ENG | 8665 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada, USA CSA | CoC 70001345 | ALL | 136 KB | |
Europe CESI ATEX Category (1) D ATEX Category (1) G | CESI 02 ATEX 086 | ALL | 3887 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0012 | ALL | LINK | --- |
exida Functional Safety Assessment | P+F 05/03-24 R023 | ALL | 437 KB |