Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Digital Input | |
Supply | ||
Connection | SL1: 1a(-), 1b(-); 2a(+), 2b(+) | |
Rated voltage | 20.4 ... 30 V DC | |
Rated current | typ. 65 mA , max. 80 mA at output 20 mA | |
Power dissipation | typ. 1.5 W, max. 1.9 W | |
Input | ||
Connection | SL2: 5a(+), 5b(-); 1a(+), 1b(-); 3a(+), 3b(-), 7a(+) | |
Rated values | potential free contact or proximity sensor acc. to EN 60947-5-6 (NAMUR) magnetic pick-up: 100 mVpp ... 20 Vpp, base threshold selectable as 50 mV or 500 mV current logic level: low level < 7 mA, high level > 9 mA voltage logic level: low level < 1.5 V, high level > 3.5 V, max. 28 V |
|
Connectable sensor types | potential free contact or proximity sensor , magnetic pick-up, voltage or current level | |
Input resistance | magnetic pick-up: 10 kΩ current logic level: 50 Ω voltage logic level: 30 kΩ |
|
Input frequency | max. 10 kHz | |
Pulse duration | min. 40 µs | |
Output | ||
Connection | SL1: 10a(+), 9a(-); 8a(+), 7a(-); 8b, 9b, 10b | |
Output | analog output: proportional to input frequency digital output: optocoupled transistor relay output: SPDT |
|
Output signal | analog output: - current source 0/4 ... 20mA, load 0 ... 550 Ω - current sink 0/4 ... 20mA, working voltage 3 ... 30 V - voltage 0/1 ... 5 V on internal shunt 250 Ω - voltage 0/2 ... 10 V on internal shunt 500 Ω |
|
Ripple | typ. 15 mV eff | |
Contact loading | relay output: 50 V DC , 0.5 A non-inductive digital output: 30 V DC, 50 mA zener protected for inductive load |
|
Leakage current | digital output typ. 5 µA , max. 50 µA | |
Saturation voltage | digital output 1.2 V at 50 mA | |
Fault indication output | ||
Connection | SL1: 6b | |
Output type | relay output: high/low alarm, input repeater (max. 5 Hz), error message fault bus signal: open collector transistor on common bus |
|
Transfer characteristics | ||
Calibrated accuracy | < ± 0.1 % of full-scale value (current output) | |
Resolution | < 10 µA | |
Measuring time | ≥ 100 ms | |
Influence of temperature | < ± 0.01 %/ K , typ. ± 0.005%/K | |
Frequency range | 0.001 ... 10000 Hz | |
Influence of load | < 0.1 % of full-scale value from 0 ... 550 Ω | |
Response delay | ≤ 200 ms | |
Galvanic isolation | ||
Output/power supply | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Output/Output | functional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff | |
Indicators/settings | ||
Display elements | LED PWR ON (power supply), one green LED LED STATUS (output status), one yellow LED LED RELAY (relay status), one yellow LED LED FAULT (lead fault), one red LED |
|
Control elements | DIP switches at the housing side for: input: - selection of input type (potential free contact, proximity sensor, magnetic pick-up, current logic level or voltage logic level) - selection of base threshold by magnetic pick-up (50 mV or 500 mV) output - selection of output type (current sink, current source, voltage) - selection of voltage output range (0 ... 5 V or 0 ... 10 V) |
|
Factory setting | input type: proximity sensor input range: 0 ... 10 kHz analogue output type: 4 ... 20 mA (NE43) digital output repeater: enable relay output: error monitoring |
|
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Galvanic isolation | EN 50178 | |
Electromagnetic compatibility | NE 21:2006 For further information see system description. |
|
Degree of protection | IEC 60529 | |
Input | EN 60947-5-6 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 5 ... 90 %, non-condensing up to 35 °C (95 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 140 g | |
Dimensions | 18 x 106 x 128 mm (0.7 x 4.2 x 5 inch) | |
Height | 106 mm | |
Width | 18 mm | |
Length | 128 mm | |
Mounting | on termination board | |
Coding | pin 1, 2 and 4 trimmed For further information see system description. |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CESI 02 ATEX 086 , for additional certificates see www.pepperl-fuchs.com | |
Marking | II (1)G [Ex ia Ga] IIC , II (1)D [Ex ia Da] IIIC | |
Input | Ex ia, Ex iaD | |
Voltage | 5a(+), 5b(-): 10 V 1a(+), 1b(-): 10 V 3a(+), 3b(-): 1.5 V 7a(+), 3b(-): 1.5 V |
|
Voltage | 1a(+), 1b(-): 30 V 3a(+), 3b(-): 29 V 7a(+), 3b(-): 30 V |
|
Current | 5a(+), 5b(-): 10 mA 1a(+), 1b(-): 1 mA 3a(+), 3b(-): 1 mA 7a(+), 3b(-): 1 mA |
|
Current | 3a(+), 3b(-): 110 mA | |
Power | 5a(+), 5b(-): 25 mW 1a(+), 1b(-): 2.5 mW 3a(+), 3b(-): 0.4 mW 7a(+), 3b(-): 0.4 mW |
|
Power | 3a(+), 3b(-): 666 mW | |
Supply | ||
Maximum safe voltage | 250 V AC (Attention! Um is no rated voltage.) | |
Certificate | PF 11 CERT 2109 X , observe statement of conformity | |
Marking | II 3G Ex nA nC IIC T4 Gc | |
Galvanic isolation | ||
Input/Output | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Input/power supply | safe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2009, EN 60079-11:2007, EN60079-15:2005 , EN 60079-26:2007 , EN 61241-11:2006 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210128 |
ECLASS 12.0 | 27210128 |
ECLASS 11.0 | 27210128 |
ECLASS 10.0.1 | 27210128 |
ECLASS 9.0 | 27210128 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27210121 |
ETIM 9.0 | EC002918 |
ETIM 8.0 | EC002918 |
ETIM 7.0 | EC002918 |
ETIM 6.0 | EC002918 |
ETIM 5.0 | EC002475 |
UNSPSC 12.1 | 39121007 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 168 KB | |
Manuals | |||
Manual HiD2891 | ENG | 1689 KB | |
System Manual | ENG | 5438 KB | |
Installation and configuration guide Device Type Manager (DTM) | ENG | 8665 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 16364 KB |
CAE | |||
EPLAN macros H-System devices (EMA) / EPLAN-Makros Geräte H-System (EMA) | ALL | ZIP | 3536 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe CESI ATEX Category (1) D ATEX Category (1) G | CESI 02 ATEX 086 | ALL | 3887 KB | |
Europe Pepperl+Fuchs ATEX Category 3 G | PF 11 CERT 2109 X | ALL | 446 KB | |
TUV Nord IECEx Certificate of Conformity | IECEx TUN 04.0012 | ALL | LINK | --- |
Frameworks | Release Info | File Type | File Size |
---|---|---|---|
PACTware 4.1 SP6 / PACTware 4.1 SP6 | 4.1.0.53 | ZIP | 43327 KB |
Device Description Files/Drivers | |||
DTM Collection Interface Technology 2 / DTM Collection Interface Technology 2 | 1.4.110.76 | ZIP | 32633 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|