Serviceline Industrial Sensors
Serviceline Explosion Protection

Switch Amplifier HiD2822

HiD2822
  • 2-channel isolated barrier
  • 24 V DC supply (bus powered)
  • Dry contact or NAMUR inputs
  • Usable as signal splitter (1 input and 2 outputs)
  • 2 relay contact outputs per channel
  • Line fault detection (LFD)
  • Up to SIL 2 acc. to IEC 61508

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  HiD2822

General specifications
Signal typeDigital Input
Functional safety related parameters
Safety Integrity Level (SIL)SIL 2
Supply
ConnectionSL1: 1a(-), 1b(-); 2a(+), 2b(+)
Rated voltage20.4 ... 30 V DC bus powered via Termination Board
Rated current15 mA at 24 V, relay energized (per channel)
Power dissipation0.35 W at 24 V (per channel)
Input
Connection sidefield side
ConnectionSL2: 5a(+), 5b(-); 1a(+), 1b(-)
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Connectable sensor typespotential free contact or proximity sensor
Switching pointcontact open 0.2 ... 1.2 mA, contact closed 2.1 ... 6.5 mA
Line fault detectionbreakage 0 ... 0.2 mA, short-circuit 6.5 mA ... maximum value
Output
Connection sidecontrol side
ConnectionSL1: 8a, 7a, 8b, 7b; 10a, 9a, 10b, 9b
Outputsignal: relay DPST per channel, phase selectable
Response time20 ms
Contact loading50 V DC / 0.5 A non-inductive
Mechanical life107 switching cycles
Fault indication output
ConnectionSL1: 6b
Output typeopen collector transistor (internal fault bus)
Transfer characteristics
Switching frequency< 10 Hz
Galvanic isolation
Output/power supplyfunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Output/Outputfunctional insulation acc. to DIN EN 50178, rated insulation voltage 50 Veff
Indicators/settings
Display elementsLEDs
Control elementsDIP-switch
Configurationvia DIP switches
Labelingspace for labeling at the front
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013 (industrial locations)
Conformity
Galvanic isolationEN 50178:1997
Electromagnetic compatibilityNE 21:2006
For further information see system description.
Degree of protectionIEC 60529:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Relative humidity5 ... 90 %, non-condensing up to 35 °C (95 °F)
Mechanical specifications
Degree of protectionIP20
Massapprox. 140 g
Dimensions18 x 106 x 128 mm (0.7 x 4.2 x 5 inch)
Mountingon Termination Board
Codingpin 1 and 2 trimmed
For further information see system description.
Data for application in connection with hazardous areas
EU-Type Examination CertificateCESI 02 ATEX 086
MarkingEx-Hexagon II (1)G [Ex ia Ga] IIC , Ex-Hexagon II (1)D [Ex ia Da] IIIC
InputEx ia, Ex iaD
Voltage13.2 V
Current20 mA
Power66 mW
Supply
Maximum safe voltage250 V AC (Attention! Um is no rated voltage.)
CertificatePF 11 CERT 2109 X
MarkingEx-Hexagon II 3G Ex nA nC IIC T4 Gc
Galvanic isolation
Input/inputsafe electrical isolation acc. to EN 60079-11:2007, voltage peak value 60 V
Input/Outputsafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Input/power supplysafe electrical isolation acc. to EN 60079-11: 2007, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-11:2012 , EN 60079-15:2010
International approvals
CSA approval
Control drawing366-005CS-12B (cCSAus)
IECEx approvalIECEx TUN 04.0012
Approved for[Ex ia] IIC
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Documents: HiD2822

ManualsLanguageFile TypeFile Size
Functional Safety ManualENGPDF431 KB
Manual H-System Isolated Barriers and Termination BoardsENGPDF5551 KB
Handbuch Trennbarrieren und Termination Boards H-SystemGERPDF5543 KB
Instruction manuals
ИнструкцииBULPDF63 KB
Návod k poużitíCZEPDF59 KB
Instruktions manualDANPDF57 KB
Instruction manualENGPDF49 KB
KasutusjuhendESTPDF54 KB
KäyttöohjeFINPDF55 KB
Manuel d'instructionsFRAPDF69 KB
BetriebsanleitungGERPDF51 KB
Οδηγίες χρήσηςGREPDF67 KB
HandleidingHOLPDF68 KB
Instruction manual / BetriebsanleitungHRVPDF67 KB
Használati útmutatóHUNPDF68 KB
Manuale di istruzioniITAPDF67 KB
Lietošanas pamācībaLAVPDF67 KB
Instrukciju vadovasLITPDF66 KB
Instrukcja obsługiPOLPDF70 KB
Manual de instruçõesPORPDF69 KB
Manual de utilizareRONPDF68 KB
Návod na poużitieSLKPDF128 KB
Manual de instruccionesSPAPDF68 KB
ManualSWEPDF65 KB

Approvals+Certificates: HiD2822

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of conformity / EU-KonformitätserklärungDOC-0932PDF63 KB
Certificates
Brasil TUV Rheinland BrazilTÜV 14.0350PDF675 KB
Canada, USA CSACoC 70001345PDF136 KB
China NEPSIGYJ17.1291PDF2506 KB
EAC EAC TP TC 020/2011TC RU C-DE.MH04.B.00397PDF680 KB
Europe CESI ATEX Category (1) D ATEX Category (1) GCESI 02 ATEX 086PDF3887 KB
Europe Pepperl+Fuchs ATEX Category 3 GPF 11 CERT 2109 XPDF446 KB
Russia Belarus Kazakhstan EAC EAC TP TC 012/2011EAEC RU C-DE.EX01.B.00102/19PDF9815 KB
TUV Nord IECEx Certificate of ConformityIECEx TUN 04.0012LINK---
exida Functional Safety AssessmentP+F 04/05-08 R019PDF531 KB
Control drawings
Control Drawing CSA / Control Drawing CSA   PDF98 KB

Function: HiD2822

This isolated barrier is used for intrinsic safety applications. It transfers digital signals (NAMUR sensors/mechanical contacts) from a hazardous area to a safe area.

The proximity sensor or switch controls two form A normally open relay outputs for the safe area load. The module output changes state when the input signal changes state. The normal output state can be reversed with the selector switches on the side of the unit.

Line fault detection (LFD) can be selected or disabled via a selector switch.

During an error condition, the relay reverts to its de-energized state and the LEDs indicate the fault. A separate fault output bus is available. The fault conditions can be monitored via a Fault Indication Board.

This module mounts on a HiD Termination Board.