General specifications |
Signal type | Digital Input |
Supply |
Connection | Power Rail or terminals 23+, 24- |
Rated voltage | 20 ... 30 V DC |
Rated current | approx. 100 mA |
Power consumption | 1.8 W |
Input |
Connection | Input I: terminals 1+, 3- ; input II: terminals 13+, 14- |
Input I | acc. to EN 60947-5-6 (NAMUR), see manual for electrical data |
| Open circuit voltage/short-circuit current | 8.2 V / 10 mA |
| Switching point/switching hysteresis | 1.2 ... 2.1 mA / approx. 0.2 mA |
| Pulse duration | min. 75 µs / 1 ms see instruction manuals; the maximum input frequency has to be observed. |
| Input frequency | 0 ... 80 Hz , pulse divider 0 ... 1 kHz |
| Line fault detection | breakage I ≤ 0.15 mA; short-circuit I > 6.5 mA |
Input II | reset |
| Active/Passive | I > 4 mA/I < 1.5 mA |
| Open circuit voltage/short-circuit current | 18 V / 5 mA |
| Pulse duration | min. 10 ms |
Output |
Connection | output I: terminals 10, 11, 12 ; output II: terminals 19+, 20- |
Output I | signal , Relay output |
| Contact loading | 253 V AC/ 2 A / cos φ ≥ 0.7 ; 40 V DC/ 2 A |
| Mechanical life | 5 x 107 switching cycles |
| Energized/De-energized delay | approx. 20 ms / approx. 20 ms |
Output II | signal , electronic unit, isolated |
| Contact loading | 40 V / 50 mA |
| Energized/De-energized delay | after rising input flank 3 ms ; after falling input flank 2 ms |
| Signal level | 1-signal: (L+) -2.5 V (50 mA, short-circuit/overload proof) 0-signal: blocked output (off-state current ≤ 10 µA) |
Transfer characteristics |
Input I | |
| Resolution | < 0.1 % of the set value, min. 10 ms |
| Accuracy | 2 ms |
| Influence of ambient temperature | 0.003 %/K (50 ppm) |
Galvanic isolation |
Input I/other circuits | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output I/power supply and reset | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output I, II against eachother | reinforced insulation according to IEC/EN 61010-1, rated insulation voltage 300 Veff |
Output II/power supply and collective error | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff |
Output II/reset | basic insulation according to IEC/EN 61010-1, rated insulation voltage 50 Veff |
Reset/power supply and collective error | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2004/108/EC | EN 61326-1:2006 |
Low voltage | |
| Directive 2006/95/EC | EN 61010-1:2010 |
Conformity |
Electromagnetic compatibility | NE 21:2006 |
Degree of protection | IEC 60529:2001 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | approx. 300 g |
Dimensions | 40 x 119 x 115 mm (1.6 x 4.7 x 4.5 inch) , housing type C2 |
| Height | 119 mm |
| Width | 40 mm |
| Length | 115 mm |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 |
Data for application in connection with hazardous areas |
EU-type examination certificate | TÜV 99 ATEX 1408 , for additional certificates see www.pepperl-fuchs.com |
| Marking | II (1)GD, I (M1) [Ex ia] IIC, [Ex iaD], [Ex ia] I (-20 °C ≤ Tamb ≤ 60 °C) |
Supply | |
| Maximum safe voltage | 40 V DC (Attention! The rated voltage can be lower.) |
Input I | terminals 1+, 3- Ex ia IIC, Ex iaD |
| Voltage Uo | 10.1 V |
| Current Io | 13.5 mA |
| Power Po | 34 mW (linear characteristic) |
Input II | terminals 13+, 14- non-intrinsically safe |
| Maximum safe voltage Um | 40 V (Attention! The rated voltage can be lower.) |
Output I | terminals 10, 11, 12 non-intrinsically safe |
| Contact loading | 253 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 99 ATEX 1408) 50 V AC/2 A/cos φ > 0.7; 40 V DC/2 A resistive load (TÜV 02 ATEX 1885 X) |
| Maximum safe voltage | 253 V (Attention! The rated voltage can be lower.) |
Output II | terminals 19+, 20- non-intrinsically safe |
| Maximum safe voltage | 40 V (Attention! The rated voltage can be lower.) |
Certificate | TÜV 02 ATEX 1885 X |
| Marking | II 3G Ex nA nC IIC T4 |
Output I | |
| Contact loading | 50 V AC/2 A/cos φ > 0.7; 40 V DC/1 A resistive load |
Galvanic isolation | |
| Input I/other circuits | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V |
Directive conformity | |
| Directive 94/9/EC | EN 60079-0:2009, EN 60079-11:2007 , EN 60079-15:2005 , EN 60079-26:2007 , EN 61241-11:2006 |
International approvals |
FM approval | |
| Control drawing | 16-538FM-12 |
General information |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |